FLIR
Blackfly®S BFS-PGE-04S2 |
Specifications and Frame Rates
General Specifications
Blackfly S BFS-PGE-04S2M | Blackfly S BFS-PGE-04S2C | |
Firmware Version | 2103.0.332.0 | 2103.0.332.0 |
Model Name | Blackfly S BFS-PGE-04S2M | Blackfly S BFS-PGE-04S2C |
Resolution | 720x540 | 720x540 |
Max Frame Rate | 291 FPS | 291 FPS |
Max Compression Frame Rate | 350 FPS | 350 FPS |
Megapixels | 0.4 MP | 0.4 MP |
Sensor | Sony IMX287, CMOS, 1/2.9" | Sony IMX287, CMOS, 1/2.9" |
Readout Method | Global shutter | Global shutter |
Pixel Size | 6.9 μm | 6.9 μm |
Lens Mount | CS-mount | CS-mount |
ADC | 8-bit / 10-bit / 12-bit | 8-bit / 10-bit / 12-bit |
Minimum Frame Rate | 1 FPS | 1 FPS |
Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
Exposure Range | 20.0 μs to 30.0 S | 20.0 μs to 30.0 S |
Acquisition Mode | Continuous, Single Frame, Multi Frame | Continuous, Single Frame, Multi Frame |
Partial Image Modes | Pixel binning, ROI | Pixel binning, ROI |
Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
Image Buffer | 240 MB | 240 MB |
User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
Opto-isolated I/O | 1 input, 1 output | 1 input, 1 output |
Non-isolated I/O | 1 bi-directional, 1 input | 1 bi-directional, 1 input |
Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
Interface | 1G PoE | 1G PoE |
Power Requirements | Power over Ethernet (PoE); or 12 V nominal (8 - 24 V) | Power over Ethernet (PoE); or 12 V nominal (8 - 24 V) |
Power Consumption | 3 W maximum | 3 W maximum |
Dimensions/Mass | 29 mm x 29 mm x 30 mm / 36 g | 29 mm x 29 mm x 30 mm / 36 g |
Machine Vision Standard | GigE Vision v1.2 | GigE Vision v1.2 |
Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 |
Temperature Celsius | Operating: 0-50 / Storage: -30-60 | Operating: 0-50 / Storage: -30-60 |
Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
Warranty | 3 years | 3 years |
Exposure and gain values are the same in binning and no binning modes.
Blackfly S BFS-PGE-04S2M Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit |
mono8 | mono10p | mono12p | mono16 |
mono12packed | |||
mono10packed |
Blackfly S BFS-PGE-04S2M Frame Rate Table
Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC | LLC |
720 | 540 | 349 | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | On |
720 | 540 | 350 | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | On |
720 | 540 | 256 | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | On |
720 | 540 | 291 | 237 | 178 | 120 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
640 | 480 | 360 | 294 | 244 | 161 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
320 | 240 | 918 | 918 | 811 | 649 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
240 | 320 | 740 | 740 | 740 | 649 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
720 | 540 | 291 | 237 | 200 | 126 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 360 | 294 | 249 | 171 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 804 | 804 | 804 | 648 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 642 | 642 | 642 | 642 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
720 | 540 | 291 | 237 | 200 | 152 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 348 | 295 | 249 | 190 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 629 | 629 | 629 | 629 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 496 | 496 | 496 | 496 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
720 | 540 | 287 | 237 | 200 | 152 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
640 | 480 | 319 | 294 | 249 | 190 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
320 | 240 | 583 | 583 | 583 | 583 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
240 | 320 | 457 | 457 | 457 | 457 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
720 | 540 | 287 | 237 | 200 | 152 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 319 | 294 | 249 | 190 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 583 | 583 | 583 | 583 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 457 | 457 | 457 | 457 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
720 | 540 | 287 | 237 | 200 | 152 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 319 | 294 | 249 | 190 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 583 | 583 | 583 | 583 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 457 | 457 | 457 | 457 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
360 | 270 | 287 | 287 | 287 | 287 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit | Off |
360 | 270 | 287 | 287 | 287 | 287 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit | Off |
360 | 270 | 287 | 287 | 287 | 287 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit | Off |
180 | 134 | 289 | 289 | 289 | 289 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit | Off |
180 | 134 | 289 | 289 | 289 | 289 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit | Off |
180 | 134 | 289 | 289 | 289 | 289 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit | Off |
Blackfly S BFS-PGE-04S2C Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit | 24-bit |
bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 |
mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 |
mono12p | bayerrg16 | yuv444packed | ||
yuv411packed | mono16 | rgb8packed | ||
bayerrg12packed | ||||
mono12packed | ||||
bayerrg10packed | ||||
mono10packed |
Blackfly S BFS-PGE-04S2C Frame Rate Table
Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC | LLC |
720 | 540 | 349 | N/A | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | On |
720 | 540 | 350 | N/A | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | On |
720 | 540 | 256 | N/A | N/A | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | On |
720 | 540 | 291 | 237 | 178 | 120 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
640 | 480 | 360 | 294 | 244 | 161 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
320 | 240 | 918 | 918 | 811 | 649 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
240 | 320 | 740 | 740 | 740 | 649 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
720 | 540 | 291 | 237 | 200 | 126 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 360 | 294 | 249 | 171 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 804 | 804 | 804 | 648 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 642 | 642 | 642 | 642 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
720 | 540 | 291 | 237 | 200 | 152 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 348 | 295 | 249 | 190 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 629 | 629 | 629 | 629 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 496 | 496 | 496 | 496 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
720 | 540 | 287 | 237 | 200 | 152 | 87 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
640 | 480 | 319 | 294 | 249 | 190 | 119 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
320 | 240 | 583 | 583 | 583 | 583 | 464 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
240 | 320 | 457 | 457 | 457 | 457 | 457 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit | Off |
720 | 540 | 287 | 237 | 200 | 152 | 87 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
640 | 480 | 319 | 294 | 249 | 190 | 119 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
320 | 240 | 583 | 583 | 583 | 583 | 464 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
240 | 320 | 457 | 457 | 457 | 457 | 457 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit | Off |
720 | 540 | 287 | 237 | 200 | 152 | 87 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
640 | 480 | 319 | 294 | 249 | 190 | 119 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
320 | 240 | 583 | 583 | 583 | 583 | 464 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
240 | 320 | 457 | 457 | 457 | 457 | 457 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit | Off |
360 | 270 | 287 | 287 | 287 | 287 | 287 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit | Off |
360 | 270 | 287 | 287 | 287 | 287 | 287 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit | Off |
360 | 270 | 287 | 287 | 287 | 287 | 287 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit | Off |
180 | 134 | 289 | 289 | 289 | 289 | 289 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 8-bit | Off |
180 | 134 | 289 | 289 | 289 | 289 | 289 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 10-bit | Off |
180 | 134 | 289 | 289 | 289 | 289 | 289 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit | Off |
4/20/2021
© 2015-2021 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
|