Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-122S6M Blackfly S BFS-PGE-122S6C
Firmware Version 2103.0.333.0 2103.0.333.0
Model Name Blackfly S BFS-PGE-122S6M Blackfly S BFS-PGE-122S6C
Resolution 4096x3000 4096x3000
Max Frame Rate 10 FPS 10 FPS
Max Compression Frame Rate 14 FPS 14 FPS
Megapixels 12.3 MP 12.3 MP
Sensor Sony IMX304, CMOS, 1.1" Sony IMX304, CMOS, 1.1"
Readout Method Global shutter Global shutter
Pixel Size 3.45 μm 3.45 μm
Lens Mount C-mount C-mount
ADC 12-bit 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47 dB 0.0 to 47 dB
Exposure Range 36.0 μs to 30.0 S 36.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port Supported Supported
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Time Synchronization IEEE 1588 PTP IEEE 1588 PTP
Interface GigE GigE
Power Requirements 12 V nominal (8 - 24 V) 12 V nominal (8 - 24 V)
Power Consumption 3 W maximum 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years


Blackfly S BFS-PGE-122S6M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-PGE-122S6M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
4096 3000 14 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
4096 3000 10 8 6 4 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 1620 24 19 16 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 23 23 23 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 34 34 34 34 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 54 54 54 54 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 88 88 88 88 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 67 67 67 67 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 165 165 165 165 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 128 128 128 128 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
4096 3000 10 8 6 5 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 1620 18 18 16 12 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 15 15 15 15 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 23 23 23 23 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 58 58 58 58 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 44 44 44 44 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 109 109 109 109 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 84 84 84 84 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
2048 1500 10 10 10 10 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
1024 750 10 10 10 10 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off
2048 1500 39 32 26 20 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off

Blackfly S BFS-PGE-122S6C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-PGE-122S6C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
4096 3000 14 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
4096 3000 10 8 6 4 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 1620 24 19 16 12 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 23 23 23 23 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 34 34 34 34 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 54 54 54 54 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 88 88 88 88 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 67 67 67 67 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 165 165 165 165 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 128 128 128 128 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
4096 3000 10 8 6 5 2 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 1620 18 18 16 12 8 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 15 15 15 15 15 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 23 23 23 23 23 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 36 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 58 58 58 58 58 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 44 44 44 44 44 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 109 109 109 109 109 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 84 84 84 84 84 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
2048 1500 10 10 10 10 10 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
1024 750 10 10 10 10 10 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off
2048 1500 39 26 26 20 39 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off