EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).

Blackfly S BFS-PGE-16S7M Blackfly S BFS-PGE-16S7C
Resolution 1604x1100 1604x1100
Sensor IMX432 (1.1", CMOS, Global Shutter) IMX432 (1.1", CMOS, Global Shutter)
Pixel Size 9.0 9.0
Firmware Version 1906.0.142.0 1906.0.142.0
ADC Bit Depth 12 12
Gain Conversion High Low High Low
Quantum Efficiency Mono (% at 525 nm) 71.94 70.37 N/A N/A
Quantum Efficiency Blue (% at 470 nm) N/A N/A 53.58 52.70
Quantum Efficiency Green (% at 525 nm) N/A N/A 63.98 62.71
Quantum Efficiency Red (% at 630 nm) N/A N/A 52.19 51.11
Temporal Dark Noise (Read Noise) (e-) 4.76 23.25 4.76 23.61
Temporal Dark Noise (Read Noise) (DN) 15.31 14.80 15.37 15.04
Signal to Noise Ratio Maximum (dB) 42.95 49.98 42.93 50.02
Signal to Noise Ratio Maximum (Bits) 7.13 8.30 7.13 8.31
Absolute Sensitivity Threshold (γ) 7.31 33.75 8.22 38.46
Absolute Sensitivity Threshold (e-) 5.26 23.75 5.26 24.11
Saturation Capacity (Well Depth) (e-) 19744.40 99482.60 19621.30 100439.00
Saturation Capacity (Well Depth) (γ) 27446.90 141365.00 30645.80 160215.00
Dynamic Range (dB) 71.49 72.44 71.43 72.39
Dynamic Range (Bits) 11.87 12.03 11.86 12.02
Gain (e-/ADU) 0.31 1.57 0.31 1.57

Blackfly S BFS-PGE-16S7M Spectral Response Curve



Blackfly S BFS-PGE-16S7C Spectral Response Curve