Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-16S7M Blackfly S BFS-PGE-16S7C
Firmware Version 1906.0.142.0 1906.0.142.0
Model Name Blackfly S BFS-PGE-16S7M Blackfly S BFS-PGE-16S7C
Resolution 1600x1100 1600x1100
Frame Rate 69 FPS 69 FPS
Megapixels 1.76 MP 1.76 MP
Sensor Sony IMX432, CMOS, 1.1" Sony IMX432, CMOS, 1.1"
Readout Method Global shutter Global shutter
Pixel Size 9 μm 9 μm
Lens Mount C-mount C-mount
ADC 12-bit 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 14.0 μs to 30.0 S 14.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface 1G PoE 1G PoE
Power Requirements Power over Ethernet (PoE); or 12 V nominal (8 - 24 V) Power over Ethernet (PoE); or 12 V nominal (8 - 24 V)
Power Consumption 4.2 W maximum 4.2 W maximum
Dimensions/Mass 29 mm x 29 mm x 39 mm / 53 g 29 mm x 29 mm x 39 mm / 53 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years


Blackfly S BFS-PGE-16S7M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-PGE-16S7M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1600 1100 69 55 46 30 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 167 167 163 124 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 129 129 129 124 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 202 202 202 190 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 158 158 158 158 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 348 348 348 348 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 280 280 280 280 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1600 1100 64 55 46 34 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 111 111 111 111 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 86 86 86 86 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 135 135 135 135 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 105 105 105 105 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 232 232 232 232 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 187 187 187 187 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit

Blackfly S BFS-PGE-16S7C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-PGE-16S7C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
1600 1100 69 55 46 30 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 167 167 163 124 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 129 129 129 124 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 202 202 202 190 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 158 158 158 158 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 348 348 348 348 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 280 280 280 280 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1600 1100 64 55 46 34 20 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 111 111 111 111 84 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 86 86 86 86 84 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 135 135 135 135 129 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 105 105 105 105 105 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 232 232 232 232 232 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 187 187 187 187 187 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit