FLIR

Blackfly®S

BFS-PGE-23S3

 

Product Information

Product: BFS-PGE-23S3

Firmware Version: 2103.0.335.0

About This Document

This manual provides the user with detailed information of the BFS camera. The user should be aware that the camera system is complex and dynamic - if any errors or omissions are found during use, please contact us.

All model-specific information presented in this manual reflects functionality available in the model's firmware version.

Where to Find Information

Link Description
Release Notes Description of functional changes and/or bug fixes contained in the release, as well as any errata or known issues.
Specifications Specifications for the camera, including: frame rate, exposure range, gain range, sensor characteristics, and supported features.
BFS Installation Guide Information on the physical components of the camera, including: installing the camera and SDK, controlling the camera with GenICam applications, updating firmware, mechanical characteristics (dimensional drawing, physical interface, mounting), GPIO electrical characteristics, and troubleshooting.
BFS-PGE-23S3 Technical Reference Definitions for supported features, including: image format control, acquisition control, sequencing, binning/decimation, and others.
Spinnaker SDK (link goes to flir.com) Software Development Kit to monitor or control features of the camera. The Spinnaker SDK provides API examples and the SpinView camera evaluation application. A Programmer's Guide and API Reference is included in the installation.
Transitioning from FlyCapture2 to Spinnaker SDK (link goes to flir.com) Technical Application Note to guide FlyCapture2 users with Spinnaker.

 

4/7/2021
© 2015-2021 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-PGE-23S3
Camera Reference