Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-63S4M Blackfly S BFS-PGE-63S4C
Firmware Version 2305.0.205.0 2305.0.205.0
Model Name Blackfly S BFS-PGE-63S4M Blackfly S BFS-PGE-63S4C
Resolution 3072x2048 3072x2048
Max Frame Rate 19 FPS 19 FPS
Max Compression Frame Rate 48 FPS 48 FPS
Megapixels 6.3 MP 6.3 MP
Sensor Sony IMX178, CMOS, 1/1.8" Sony IMX178, CMOS, 1/1.8"
Readout Method Rolling shutter with global reset Rolling shutter with global reset
Pixel Size 2.4 μm 2.4 μm
Lens Mount C-mount C-mount
ADC 10-bit, 12-bit, 14-bit 10-bit, 12-bit, 14-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 14.0 μs to 30.0 S 14.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 5 features Up to 8 sets using 5 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port Supported Supported
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Time Synchronization IEEE 1588 PTP IEEE 1588 PTP
Interface GigE GigE
Power Requirements Power over Ethernet (PoE); 12 V nominal (8 - 24 V) Power over Ethernet (PoE); 12 V nominal (8 - 24 V)
Power Consumption 3 W maximum 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Exposure and gain values are the same in binning and no binning modes.


Blackfly S BFS-PGE-63S4M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-PGE-63S4M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
3072 2048 48 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
3072 2048 48 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
3072 2048 28 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit LLC
3072 2048 19 15 13 9 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1920 1200 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
3072 2048 19 15 13 9 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 41 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 2048 19 15 13 9 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
1920 1200 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
800 600 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
600 800 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
640 480 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
480 640 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
320 240 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
240 320 30 27 27 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
3072 2048 19 15 13 9 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1920 1200 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
3072 2048 19 15 13 9 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 2048 19 15 13 9 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
1920 1200 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
800 600 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
600 800 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
640 480 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
480 640 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
320 240 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
240 320 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
1536 1024 19 19 19 19 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit Off
1536 1024 19 19 19 19 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
1536 1024 19 19 19 19 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 14-bit Off
768 512 19 19 19 19 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit Off
768 512 19 19 19 19 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off
768 512 19 19 19 19 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 14-bit Off

Blackfly S BFS-PGE-63S4C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-PGE-63S4C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
3072 2048 48 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
3072 2048 48 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
3072 2048 28 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit LLC
3072 2048 19 15 13 9 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1920 1200 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
3072 2048 19 15 13 9 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 41 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 2048 19 15 13 9 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
1920 1200 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
800 600 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
600 800 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
640 480 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
480 640 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
320 240 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
240 320 30 27 27 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
3072 2048 19 15 13 9 6 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1920 1200 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
3072 2048 19 15 13 9 6 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 2048 19 15 13 9 6 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
1920 1200 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
800 600 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
600 800 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
640 480 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
480 640 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
320 240 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
240 320 19 19 19 19 14 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 14-bit Off
1536 1024 19 19 19 19 19 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit Off
1536 1024 19 19 19 19 19 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
1536 1024 19 19 19 19 19 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 14-bit Off
768 512 19 19 19 19 19 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit Off
768 512 19 19 19 19 19 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off
768 512 19 19 19 19 19 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 14-bit Off