Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-70S7M Blackfly S BFS-PGE-70S7C
Firmware Version 2309.0.357.0 2309.0.357.0
Model Name Blackfly S BFS-PGE-70S7M Blackfly S BFS-PGE-70S7C
Resolution 3208x2200 3208x2200
Max Frame Rate 17 FPS 17 FPS
Max Compression Frame Rate 24 FPS 24 FPS
Megapixels 7.1 MP 7.1 MP
Sensor Sony IMX428, CMOS, 1.1" Sony IMX428, CMOS, 1.1"
Readout Method Global shutter Global shutter
Pixel Size 4.5 μm 4.5 μm
Lens Mount C-mount C-mount
ADC 12-bit 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 22.0 μs to 30.0 S 22.0 μs to 30.0 S
Acquisition Mode Continuous, single frame, multi frame Continuous, single frame, multi frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface 1G PoE 1G PoE
Power Requirements Power over Ethernet (PoE); or 12 V nominal (8 - 24 V) Power over Ethernet (PoE); or 12 V nominal (8 - 24 V)
Power Consumption 4.2 W maximum 4.2 W maximum
Dimensions/Mass 29 mm x 29 mm x 39 mm / 53 g 29 mm x 29 mm x 39 mm / 53 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.


Blackfly S BFS-PGE-70S7M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-PGE-70S7M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
3208 2200 24 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
3208 2200 17 13 11 7 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 47 42 35 26 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 91 91 91 91 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 70 70 70 70 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 112 112 112 112 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 86 86 86 86 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 206 206 206 206 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 161 161 161 161 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3208 2200 17 13 11 8 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 31 31 31 26 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 59 59 59 59 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 45 45 45 45 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 73 73 73 73 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 56 56 56 56 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 134 134 134 134 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 105 105 105 105 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1604 1100 68 54 45 29 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
1604 1100 66 54 45 34 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
1604 1100 17 17 17 17 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
800 550 17 17 17 17 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off

Blackfly S BFS-PGE-70S7C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-PGE-70S7C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
3208 2200 24 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
3208 2200 17 13 11 7 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 47 42 35 26 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 91 91 91 91 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 70 70 70 70 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 112 112 112 112 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 86 86 86 86 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 206 206 206 206 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 161 161 161 161 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3208 2200 17 13 11 8 5 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 31 31 31 26 17 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 59 59 59 59 59 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 45 45 45 45 45 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 73 73 73 73 73 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 56 56 56 56 56 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 134 134 134 134 134 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 105 105 105 105 105 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1604 1100 68 45 45 29 68 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
1604 1100 66 45 45 34 20 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
1604 1100 17 17 17 17 17 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
800 550 17 17 17 17 17 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off