You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Blackfly®S

BFS-U3-200S6

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20 °C). Using FLIR test software version 4.0.

BFS-U3-200S6M BFS-U3-200S6C
Resolution 5472 x 3648 5472 x 3648
Sensor Sony IMX183, CMOS 1" Sony IMX183, CMOS 1"
Pixel Size (µm) 2.40 2.40
Firmware 1705.0.124.0 1705.0.124.0
ADC 12-bit 12-bit
Quantum Efficiency Mono (% at 525 nm) 79 N/A
Quantum Efficiency Blue (% at 470 nm) N/A 63
Quantum Efficiency Green (% at 525 nm) N/A 69
Quantum Efficiency Red (% at 640 nm) N/A 43
Temporal Dark Noise (Read Noise) (e-) 3.30 3.29
Temporal Dark Noise (Read Noise) (DN) 13.85 13.78
Signal to Noise Ratio Maximum (dB) 41.71 41.84
Signal to Noise Ratio Maximum (Bits) 6.93 6.95
Absolute Sensitivity Threshold (γ) 4.83 5.49
Absolute Sensitivity Threshold (e-) 3.80 3.79
Saturation Capacity (Well Depth) (e-) 14837 15279
Saturation Capacity (Well Depth) (γ) 18865 22131
Dynamic Range (dB) 71.84 72.11
Dynamic Range (Bits) 11.93 11.98
Gain (e-/ADU) 0.24 0.24

BFS-U3-200S6M

BFS-U3-200S6C

 

8/31/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-200S6
Camera Reference