Specifications and Frame Rates

General Specifications


Blackfly S BFS-U3-70S7M Blackfly S BFS-U3-70S7C
Firmware Version 1806.0.315.0 1806.0.315.0
Model Name Blackfly S BFS-U3-70S7M Blackfly S BFS-U3-70S7C
Resolution 3208x2200 3208x2200
Frame Rate 51 FPS 51 FPS
Megapixels 7.1 MP 7.1 MP
Sensor Sony IMX428, CMOS, 1.1" Sony IMX428, CMOS, 1.1"
Readout Method Global shutter Global shutter
Pixel Size 4.5 μm 4.5 μm
Lens Mount C-mount C-mount
ADC 12-bit 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 9.0 μs to 30.0 S 9.0 μs to 30.0 S
Acquisition Mode Continuous, single frame, multi frame Continuous, single frame, multi frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface USB 3.1 USB 3.1
Power Requirements 8 - 24 V via GPIO or 5 V via USB 3.1 interface 8 - 24 V via GPIO or 5 V via USB 3.1 interface
Power Consumption 4.2 W maximum 4.2 W maximum
Dimensions/Mass 29 mm x 29 mm x 39 mm / 53 g 29 mm x 29 mm x 39 mm / 53 g
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years


Blackfly S BFS-U3-70S7M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-U3-70S7M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
3208 2200 51 38 28 18 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 92 92 92 74 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 176 176 176 176 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 135 135 135 135 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 215 215 215 215 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 166 166 166 166 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 389 389 389 389 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 307 307 307 307 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
3208 2200 17 17 17 17 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 59 59 59 59 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 45 45 45 45 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 72 72 72 72 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 55 55 55 55 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 130 130 130 130 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 102 102 102 102 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1604 1100 133 133 133 88 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1604 1100 66 66 66 66 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1604 1100 17 17 17 17 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit

Blackfly S BFS-U3-70S7C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit 32-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8 bgra8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-U3-70S7C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
BGRa8
(32-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
3208 2200 51 38 28 18 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 92 92 92 74 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 176 176 176 176 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 135 135 135 135 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 215 215 215 215 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 166 166 166 166 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 389 389 389 389 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 307 307 307 307 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
3208 2200 17 17 17 17 17 11 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 30 30 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 59 59 59 59 59 59 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 45 45 45 45 45 45 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 72 72 72 72 72 72 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 55 55 55 55 55 55 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 130 130 130 130 130 130 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 102 102 102 102 102 102 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1604 1100 133 133 133 88 133 133 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1604 1100 66 66 66 66 66 45 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
1604 1100 17 17 17 17 17 17 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit