Specifications and Frame Rates

General Specifications


Blackfly S BFS-U3-88S6M Blackfly S BFS-U3-88S6C
Firmware Version 1803.0.36.0 1803.0.36.0
Model Name Blackfly S BFS-U3-88S6M Blackfly S BFS-U3-88S6C
Resolution 4096x2160 4096x2160
Frame Rate 32 FPS 32 FPS
Megapixels 8.9 MP 8.9 MP
Sensor Sony IMX267, CMOS, 1" Sony IMX267, CMOS, 1"
Readout Method Global shutter Global shutter
Pixel Size 3.45 μm 3.45 μm
Lens Mount C-mount C-mount
ADC 12-bit 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 14.0 μs to 30.0 S 14.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface USB 3.1 USB 3.1
Power Requirements 8 - 24 V via GPIO or 5 V via USB 3.0 interface 8 - 24 V via GPIO or 5 V via USB 3.0 interface
Power Consumption 3 W maximum 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard USB3 Vision v1.0 USB3 Vision v1.0
Compliance CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years


Blackfly S BFS-U3-88S6M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-U3-88S6M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
4096 2160 32 32 26 16 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 57 57 57 57 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 110 110 110 110 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 84 84 84 84 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 135 135 135 135 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 103 103 103 103 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 248 248 248 248 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 194 194 194 194 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
4096 2160 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 24 24 24 24 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 47 47 47 47 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 35 35 35 35 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 57 57 57 57 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 44 44 44 44 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 106 106 106 106 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 83 83 83 83 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
2048 1080 63 63 63 63 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
2048 1080 13 13 13 13 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit
1024 540 13 13 13 13 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit

Blackfly S BFS-U3-88S6C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit 32-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8 bgra8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-U3-88S6C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
BGRa8
(32-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC
4096 2160 32 32 26 16 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 57 57 57 57 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 110 110 110 110 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 84 84 84 84 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 135 135 135 135 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 103 103 103 103 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 248 248 248 248 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 194 194 194 194 N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
4096 2160 13 13 13 13 13 9 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
1920 1200 24 24 24 24 24 24 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
800 600 47 47 47 47 47 47 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
600 800 35 35 35 35 35 35 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
640 480 57 57 57 57 57 57 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
480 640 44 44 44 44 44 44 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
320 240 106 106 106 106 106 106 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
240 320 83 83 83 83 83 83 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit
2048 1080 63 63 63 63 63 63 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit
2048 1080 13 13 13 13 13 13 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit
1024 540 13 13 13 13 13 13 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit