EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-GE-50S5M-BD | Blackfly S BFS-GE-50S5C-BD | |
|---|---|---|
| Resolution | 2448x2048 | 2448x2048 |
| Sensor | Sony IMX264, CMOS, 2/3" | Sony IMX264, CMOS, 2/3" |
| Pixel Size | 3.45 | 3.45 |
| Firmware Version | 2005.0.145.0 | 2005.0.145.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 65.55 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 49.87 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 60.65 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 46.50 |
| Temporal Dark Noise (Read Noise) (e-) | 2.27 | 2.37 |
| Temporal Dark Noise (Read Noise) (DN) | 13.28 | 13.39 |
| Signal to Noise Ratio Maximum (dB) | 40.35 | 40.58 |
| Signal to Noise Ratio Maximum (Bits) | 6.70 | 6.74 |
| Absolute Sensitivity Threshold (γ) | 4.22 | 4.72 |
| Absolute Sensitivity Threshold (e-) | 2.77 | 2.87 |
| Saturation Capacity (Well Depth) (e-) | 10849 | 11440 |
| Saturation Capacity (Well Depth) (γ) | 16550 | 18836 |
| Dynamic Range (dB) | 71.87 | 72.02 |
| Dynamic Range (Bits) | 11.94 | 11.96 |
| Gain (e-/ADU) | 0.17 | 0.18 |
Blackfly S BFS-GE-50S5M-BD Spectral Response Curve
Blackfly S BFS-GE-50S5C-BD Spectral Response Curve
_242x41.jpg)