Specifications and Frame Rates
General Specifications
| Blackfly S BFS-GE-88S6M-BD | Blackfly S BFS-GE-88S6C-BD | |
| Firmware Version | 2007.0.130.0 | 2007.0.130.0 |
| Model Name | Blackfly S BFS-GE-88S6M-BD | Blackfly S BFS-GE-88S6C-BD |
| Resolution | 4096x2160 | 4096x2160 |
| Frame Rate | 13 FPS | 13 FPS |
| Megapixels | 8.9 MP | 8.9 MP |
| Sensor | Sony IMX267, CMOS, 1" | Sony IMX267, CMOS, 1" |
| Readout Method | Global shutter | Global shutter |
| Pixel Size | 3.45 μm | 3.45 μm |
| Lens Mount | C-mount | C-mount |
| ADC | 12-bit | 12-bit |
| Minimum Frame Rate | 1 FPS | 1 FPS |
| Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
| Exposure Range | 36.0 μs to 30.0 S | 36.0 μs to 30.0 S |
| Acquisition Mode | Continuous, Single Frame, Multi Frame | Continuous, Single Frame, Multi Frame |
| Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
| Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
| Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
| Image Buffer | 240 MB | 240 MB |
| User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
| Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
| Non-isolated I/O | 3 bi-directional | 3 bi-directional |
| Serial Port | Supported | Supported |
| Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
| Time Synchronization | IEEE 1588 PTP | IEEE 1588 PTP |
| Interface | GigE with Hirose TF38 FPC connector | GigE with Hirose TF38 FPC connector |
| Power Requirements | 12 V nominal (8 - 24 V) | 12 V nominal (8 - 24 V) |
| Power Consumption | 3 W maximum | 3 W maximum |
| Dimensions/Mass | 29 mm x 29 mm x 10 mm / 10 g | 29 mm x 29 mm x 10 mm / 10 g |
| Machine Vision Standard | GigE Vision v1.2 | GigE Vision v1.2 |
| Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 |
| Temperature Celsius | Operating: 0-50 / Storage: -30-60 | Operating: 0-50 / Storage: -30-60 |
| Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
| Warranty | 3 years | 3 years |
Frame rates are measured with Device Link Throughput Limit of 125 MBps and Acquisition Frame Rate disabled. Exposure and gain values are the same in binning and no binning modes.
Blackfly S BFS-GE-88S6M-BD Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit |
| mono8 | mono10p | mono12p | mono16 |
| mono12packed | |||
| mono10packed |
Blackfly S BFS-GE-88S6M-BD Frame Rate Table
| Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 4096 | 2160 | 13 | 11 | 9 | 6 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 36 | 36 | 35 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 71 | 71 | 71 | 71 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 54 | 54 | 54 | 54 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 87 | 87 | 87 | 87 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 66 | 66 | 66 | 66 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 160 | 160 | 160 | 160 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 125 | 125 | 125 | 125 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 4096 | 2160 | 13 | 11 | 9 | 7 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 24 | 24 | 24 | 24 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 47 | 47 | 47 | 47 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 35 | 35 | 35 | 35 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 57 | 57 | 57 | 57 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 44 | 44 | 44 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 106 | 106 | 106 | 106 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 83 | 83 | 83 | 83 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 2048 | 1080 | 13 | 13 | 13 | 13 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
| 1024 | 540 | 13 | 13 | 13 | 13 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |
Blackfly S BFS-GE-88S6C-BD Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit | 24-bit |
| bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 |
| mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 |
| mono12p | bayerrg16 | yuv444packed | ||
| yuv411packed | mono16 | rgb8packed | ||
| bayerrg12packed | ||||
| mono12packed | ||||
| bayerrg10packed | ||||
| mono10packed |
Blackfly S BFS-GE-88S6C-BD Frame Rate Table
| Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 4096 | 2160 | 13 | 11 | 9 | 6 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 36 | 36 | 35 | 26 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 71 | 71 | 71 | 71 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 54 | 54 | 54 | 54 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 87 | 87 | 87 | 87 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 66 | 66 | 66 | 66 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 160 | 160 | 160 | 160 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 125 | 125 | 125 | 125 | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 4096 | 2160 | 13 | 11 | 9 | 7 | 4 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1920 | 1200 | 24 | 24 | 24 | 24 | 17 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 800 | 600 | 47 | 47 | 47 | 47 | 47 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 35 | 35 | 35 | 35 | 35 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 57 | 57 | 57 | 57 | 57 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 44 | 44 | 44 | 44 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 106 | 106 | 106 | 106 | 106 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 83 | 83 | 83 | 83 | 83 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 2048 | 1080 | 13 | 13 | 13 | 13 | 13 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
| 1024 | 540 | 13 | 13 | 13 | 13 | 13 | On | 1xSensor/4xISP | 1xSensor/4xISP | 1xSensor | 1xSensor | 12-bit |
_242x41.jpg)