EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-PGE-120S4M | Blackfly S BFS-PGE-120S4C | |
---|---|---|
Resolution | 4000x3000 | 4000x3000 |
Sensor | Sony IMX226, CMOS, 1/1.7 | Sony IMX226, CMOS, 1/1.7 |
Pixel Size (µm) | 1.85 | 1.85 |
Firmware Version | 2209.0.185.0 | 2209.0.185.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 76.29 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 60.02 |
Quantum Efficiency Green (% at 525 nm) | N/A | 65.21 |
Quantum Efficiency Red (% at 630 nm) | N/A | 39.01 |
Temporal Dark Noise (Read Noise) (e-) | 3.12 | 3.13 |
Temporal Dark Noise (Read Noise) (DN) | 18.18 | 18.26 |
Signal to Noise Ratio Maximum (dB) | 40.51 | 40.53 |
Signal to Noise Ratio Maximum (Bits) | 6.73 | 6.73 |
Absolute Sensitivity Threshold (γ) | 4.88 | 5.71 |
Absolute Sensitivity Threshold (e-) | 3.72 | 3.73 |
Saturation Capacity (Well Depth) (e-) | 11252 | 11307 |
Saturation Capacity (Well Depth) (γ) | 14749 | 17304 |
Dynamic Range (dB) | 69.60 | 69.63 |
Dynamic Range (Bits) | 11.56 | 11.56 |
Gain (e-/ADU) | 0.18 | 0.18 |
Blackfly S BFS-PGE-120S4M Spectral Response Curve

Blackfly S BFS-PGE-120S4C Spectral Response Curve