BFS-PGE-120S4 Release Notes
Product Information
Product: BFS-PGE-120S4
Firmware Version: 2209.0000.185.000
Bugs Fixed
Changes
| Change |
Description |
| CSUS-77 |
BFS-PGE-120S4M/C (IMX226): scheduled firmware with latest rolling shutter updates. Here are the key changes: |
|
[1] Added lossless compression. |
|
[2] Fixed minimum exposure value, imx226 minimum exposure is 6x line time. It was reported 1x line time. |
|
[3] Added exposure offset, imx226 exposure operation has 2.086 / 2.814 us offset depends on mode. All strobe outputs are updated with exposure offset as well. |
|
[4] Fixed binning/image_pipeline module on color model default pixel format issue. |
|
[5] Added a generic line time optimization for stability. |
Known Issues
| Issue |
Description |
| FIRM-8286 |
BFS-PGE-IMX226: bulb trigger issues, strobe unmatching with bulb trigger. (existing issue) |