You are here: Installation Guide > Physical Interface > Mounting
FLIR

Blackfly®S

BFS-PGE-122S6

 

Mounting Your Blackfly S

Using the Case

The case is equipped with the following mounting holes:

  • Two (2) M2 x 2 mm mounting holes on the top of the case
  • Three (3) M3 x 2.5 mm mounting holes on the bottom of the case
  • Four (4) M2 x 2 mm mounting holes on the bottom of the case that can be used to attach the camera directly to a custom mount or to the tripod mounting bracket

Using the Mounting Bracket

The tripod mounting bracket is equipped with four (4) M2 mounting holes.

Tripod Adapter Dimensions

Tripod Adapter Dimensional Diagram
Standard Case (ACC-01-0003)

Tripod Adapter Dimensional Diagram
Large Case (ACC-01-0016)

 

4/7/2021
© 2015-2021 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-PGE-122S6
Camera Reference