FLIR
Blackfly®S BFS-PGE-122S6 |
General Purpose Input Output (GPIO)
This test connects a special adapter to the device's external GPIO interface and performs a series of continuity tests to ensure that all of the communications pins are functional.
Pass/Fail Criteria
- All I/O pins must be able to input and output signals as per the device specification.
Diagram | Color1 | Pin | Line | Function | Description | Parameter | Min | Max | Unit |
---|---|---|---|---|---|---|---|---|---|
|
Green | 12 | 3 | VAUX | Auxiliary Input Voltage (DC) | Input Voltage Range | 8 | 24 | V |
GPI | Non-isolated Input | Input Low Level | 0 | 1.4 | V | ||||
Input High Level | 2.6 | 3.6 | V | ||||||
Propagation Delay | 1 | μs | |||||||
Black | 2 | 0 | OPTOIN | Opto-isolated Input | Input Low Level | 0 | 1.4 | V | |
Input High Level | 2.6 | 30 | V | ||||||
Input Current | 3.5 | 7 | mA | ||||||
Propagation Delay Low to High | 18 | μs | |||||||
Propagation Delay High to Low | 9 | μs | |||||||
Red | 32 | 2 | VOUT | Camera Power Output | Output Voltage | 3.05 | 3.35 | V | |
Output Current | 120 | mA | |||||||
GPIO3 | Non-isolated Input/Ouput | Input Low Level | 0 | 1.4 | V | ||||
Input High Level | 2.6 | 24 | V | ||||||
Propagation Delay | 1 | μs | |||||||
Output Low Current | 25 | mA | |||||||
Output High Level | 0 | 24 | V | ||||||
White | 4 | 1 | OPTOOUT3 | Opto-isolated Output | Output Low Current4 | 25 | mA | ||
Output High Level | 0 | 24 | V | ||||||
Propagation Delay Low to High | 36 | μs | |||||||
Propagation Delay High to Low | 18 | μs | |||||||
Blue | 5 | N/A | Opto GND | Opto-isolated Ground | |||||
Brown | 6 | N/A | GND | Camera Power Ground |
Measurement conditions: Opto-Isolated I/O VCC=5V, Rext=1KOhm, Non-Isolated Output: VCC=5V, Rext=330 Ohm, Non-Isolated Input: VCC=3.3V. Measured over operating temperature range (-20˚C to +50˚C ambient temperature), unless otherwise noted.
1—GPIO cable assembly wire colors
2—Dual function pin
3—Open drain output, requires pullup resistor
4—Output low level depends on the output voltage / pullup resistor combination
Test Stages and Configurations
Test Stage | Test Configuration |
---|---|
U6 | STC I |
Additional Configuration
- GPIO Test Adapter.
3/14/2018
© 2015-2017 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-PGE-122S6 |