Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-123S6P
Firmware Version 2109.0.255.0
Model Name Blackfly S BFS-PGE-123S6P
Resolution 4096x3000
Max Frame Rate 10 FPS
Max Compression Frame Rate 14 FPS
Megapixels 12.3 MP
Sensor Sony IMX253, CMOS, 1.1"
Readout Method Global shutter
Pixel Size 3.45 μm
Lens Mount C-mount
ADC 10-bit / 12-bit
Minimum Frame Rate 1 FPS
Gain Range 0.0 to 47 dB
Exposure Range 36.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI
Partial Image Modes Pixel binning, ROI
Image Processing Gamma and lookup table
Sequencer Up to 8 sets using 6 features
Image Buffer 240 MB
User Sets 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input
Serial Port Supported
Auxiliary Output 3.3 V, 120 mA maximum
Time Synchronization IEEE 1588 PTP
Interface GigE
Power Requirements 12 V nominal (8 - 24 V)
Power Consumption 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard GigE Vision v1.2
Compliance CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years


Blackfly S BFS-PGE-123S6P Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
polarized8 polarized10p polarized12p polarized16
mono8 mono10p mono12p mono16

Blackfly S BFS-PGE-123S6P Frame Rate Table


Width Height polarized8
(8-bit)
Mono8
(8-bit)
polarized12p
(12-bit)
Mono12p
(12-bit)
polarized16
(16-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
4096 3000 N/A 14 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
4096 3000 10 10 6 6 4 4 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
3072 1620 24 24 16 16 12 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1080 1920 27 27 27 27 24 24 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
720 1280 40 40 40 40 36 36 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 63 63 63 63 56 56 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 101 101 101 101 90 90 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 78 78 78 78 69 69 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 182 182 182 182 162 162 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 143 143 143 143 128 128 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
4096 3000 10 10 6 6 4 4 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
3072 1620 24 24 16 16 12 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 23 23 23 23 23 23 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 34 34 34 34 34 34 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 53 53 53 53 53 53 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 84 84 84 84 84 84 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 65 65 65 65 65 65 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 152 152 152 152 152 152 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 120 120 120 120 120 120 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
2048 1500 17 17 17 17 17 17 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit Off
2048 1500 14 14 14 14 14 14 Off 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off