Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-14Y3M
Firmware Version 1909.3.192.0
Model Name Blackfly S BFS-PGE-14Y3M
Resolution 1280x1024
Max Frame Rate 92 FPS
Max Compression Frame Rate 150 FPS
Megapixels 1.3 MP
Sensor On Semi P1300 P1, CMOS, 1/2"
Readout Method Global shutter
Pixel Size 4.8 μm
Lens Mount C-mount
ADC 10-bit
Minimum Frame Rate 1 FPS
Gain Range 0.0 to 18.0622 dB
Exposure Range 6.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness
Sequencer Up to 8 sets using 6 features
Image Buffer 240 MB
User Sets 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum
Interface 1G PoE
Power Requirements Power over Ethernet (PoE); or 12 V nominal (8 - 24 V)
Power Consumption 2.9 W maximum PoE / 2.4 W maximum GPIO
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard GigE Vision v1.2
Compliance CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years


Blackfly S BFS-PGE-14Y3M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-PGE-14Y3M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
1280 1024 150 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
1280 1024 92 74 55 36 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 240 194 164 124 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 210 194 164 124 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 335 294 249 190 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 258 258 249 190 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 609 609 609 609 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 479 479 479 479 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1280 1024 90 74 62 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 150 150 150 124 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 114 114 114 114 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 186 186 186 186 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 141 141 141 141 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 352 352 352 352 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 271 271 271 271 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 512 90 90 90 90 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit Off
320 256 90 90 90 90 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit Off