EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-PGE-161S7M | Blackfly S BFS-PGE-161S7C | |
---|---|---|
Resolution | 5320x3032 | 5320x3032 |
Sensor | Sony IMX542, CMOS, 1.1 | Sony IMX542, CMOS, 1.1 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2011.4.31.0 | 2011.4.31.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 69.26 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 45.76 |
Quantum Efficiency Green (% at 525 nm) | N/A | 52.26 |
Quantum Efficiency Red (% at 630 nm) | N/A | 33.49 |
Temporal Dark Noise (Read Noise) (e-) | 2.34 | 2.38 |
Temporal Dark Noise (Read Noise) (DN) | 15.51 | 15.54 |
Signal to Noise Ratio Maximum (dB) | 39.81 | 39.83 |
Signal to Noise Ratio Maximum (Bits) | 6.61 | 6.62 |
Absolute Sensitivity Threshold (γ) | 4.10 | 5.52 |
Absolute Sensitivity Threshold (e-) | 2.84 | 2.88 |
Saturation Capacity (Well Depth) (e-) | 9562 | 9609 |
Saturation Capacity (Well Depth) (γ) | 13806 | 18428 |
Dynamic Range (dB) | 70.55 | 70.46 |
Dynamic Range (Bits) | 11.72 | 11.70 |
Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-PGE-161S7M Spectral Response Curve

Blackfly S BFS-PGE-161S7C Spectral Response Curve