HALT
This test subjects the camera to a range of temperatures both while idle and while streaming. The test soaks the camera at a given temperature for approximately 10 minutes and then power cycles to ensure the camera is able to power up.
Note: HALT testing is only conducted on several prototype units during the design phase. The test only evaluates a small sample set and does not necessarily represent the average performance of the product.
Pass/Fail Criteria
- Unit functionally operational within working range of -30°C to +80°C.
Test Configuration
| Specification | Description |
|---|---|
| Starting Temperature | -40°C |
| Ending Temperature | +120°C |
| Temperature Step | 10°C |
| Test Sequence |
At each temperature level:
|
Additional Configuration
- This test is run on the camera both while idle and while streaming.