EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-PGE-19S4M | Blackfly S BFS-PGE-19S4C | |||
---|---|---|---|---|
Resolution | 1616x1240 | 1616x1240 | ||
Sensor | Sony IMX430, CMOS, 1/1.7 | Sony IMX430, CMOS, 1/1.7 | ||
Pixel Size (µm) | 4.5 | 4.5 | ||
Firmware Version | 2103.0.347.0 | 2103.0.347.0 | ||
ADC Bit Depth | 12 | 12 | ||
Gain Conversion | High | Low | High | Low |
Quantum Efficiency Mono (% at 525 nm) | 70.85 | 71.58 | N/A | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | N/A | 52.13 | 52.59 |
Quantum Efficiency Green (% at 525 nm) | N/A | N/A | 62.91 | 63.40 |
Quantum Efficiency Red (% at 630 nm) | N/A | N/A | 49.09 | 50.00 |
Temporal Dark Noise (Read Noise) (e-) | 2.60 | 5.81 | 2.58 | 5.87 |
Temporal Dark Noise (Read Noise) (DN) | 14.98 | 14.68 | 14.90 | 14.76 |
Signal to Noise Ratio Maximum (dB) | 40.38 | 43.99 | 40.42 | 44.01 |
Signal to Noise Ratio Maximum (Bits) | 6.71 | 7.31 | 6.71 | 7.31 |
Absolute Sensitivity Threshold (γ) | 4.37 | 8.82 | 4.90 | 10.05 |
Absolute Sensitivity Threshold (e-) | 3.10 | 6.31 | 3.08 | 6.37 |
Saturation Capacity (Well Depth) (e-) | 10920 | 25090 | 11011 | 25186 |
Saturation Capacity (Well Depth) (γ) | 15413 | 35050 | 17500 | 39722 |
Dynamic Range (dB) | 70.95 | 71.99 | 71.06 | 71.93 |
Dynamic Range (Bits) | 11.78 | 11.96 | 11.80 | 11.95 |
Gain (e-/ADU) | 0.17 | 0.40 | 0.17 | 0.40 |
Blackfly S BFS-PGE-19S4M Spectral Response Curve

Blackfly S BFS-PGE-19S4C Spectral Response Curve