EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-PGE-200S6M | Blackfly S BFS-PGE-200S6C | |
|---|---|---|
| Resolution | 5472x3648 | 5472x3648 |
| Sensor | Sony IMX183, CMOS, 1 | Sony IMX183, CMOS, 1 |
| Pixel Size (µm) | 2.74 | 2.74 |
| Firmware Version | 2103.0.330.0 | 2103.0.330.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 79.17 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 62.32 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 68.72 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 44.17 |
| Temporal Dark Noise (Read Noise) (e-) | 3.32 | 3.34 |
| Temporal Dark Noise (Read Noise) (DN) | 13.82 | 14.17 |
| Signal to Noise Ratio Maximum (dB) | 41.84 | 41.76 |
| Signal to Noise Ratio Maximum (Bits) | 6.95 | 6.94 |
| Absolute Sensitivity Threshold (γ) | 4.82 | 5.59 |
| Absolute Sensitivity Threshold (e-) | 3.82 | 3.84 |
| Saturation Capacity (Well Depth) (e-) | 15272 | 15007 |
| Saturation Capacity (Well Depth) (γ) | 19290 | 21844 |
| Dynamic Range (dB) | 72.04 | 71.83 |
| Dynamic Range (Bits) | 11.97 | 11.93 |
| Gain (e-/ADU) | 0.24 | 0.24 |
Blackfly S BFS-PGE-200S6M Spectral Response Curve
Blackfly S BFS-PGE-200S6C Spectral Response Curve
_242x41.jpg)