EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-PGE-200S7M | Blackfly S BFS-PGE-200S7C | |
---|---|---|
Resolution | 4504x4504 | 4504x4504 |
Sensor | Sony IMX541, CMOS, 1.1 | Sony IMX541, CMOS, 1.1 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2202.0.378.0 | 2202.0.378.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 68.05 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 45.94 |
Quantum Efficiency Green (% at 525 nm) | N/A | 52.58 |
Quantum Efficiency Red (% at 630 nm) | N/A | 34.15 |
Temporal Dark Noise (Read Noise) (e-) | 2.31 | 2.27 |
Temporal Dark Noise (Read Noise) (DN) | 14.98 | 14.94 |
Signal to Noise Ratio Maximum (dB) | 39.85 | 39.84 |
Signal to Noise Ratio Maximum (Bits) | 6.62 | 6.62 |
Absolute Sensitivity Threshold (γ) | 4.13 | 5.28 |
Absolute Sensitivity Threshold (e-) | 2.81 | 2.77 |
Saturation Capacity (Well Depth) (e-) | 9657 | 9645 |
Saturation Capacity (Well Depth) (γ) | 14191 | 18377 |
Dynamic Range (dB) | 70.73 | 70.83 |
Dynamic Range (Bits) | 11.75 | 11.76 |
Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-PGE-200S7M Spectral Response Curve

Blackfly S BFS-PGE-200S7C Spectral Response Curve