Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-200S7M Blackfly S BFS-PGE-200S7C
Firmware Version 2312.0.180.0 2312.0.180.0
Model Name Blackfly S BFS-PGE-200S7M Blackfly S BFS-PGE-200S7C
Resolution 4504x4504 4504x4504
Max Frame Rate 6 FPS 6 FPS
Max Compression Frame Rate 13 FPS 13 FPS
Megapixels 20 MP 20 MP
Sensor Sony IMX541, CMOS, 1.1" Sony IMX541, CMOS, 1.1"
Readout Method Global shutter Global shutter
Pixel Size 2.74 μm 2.74 μm
Lens Mount C-mount C-mount
ADC 8-bit / 10-bit / 12-bit 8-bit / 10-bit / 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 27.0 μs to 30.0 S 27.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes Pixel binning, decimation, ROI Pixel binning, decimation, ROI
Image Processing Gamma, lookup table, and sharpness Color correction matrix, gamma, lookup table, saturation and sharpness
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface 1G PoE 1G PoE
Power Requirements Power over Ethernet (PoE); or 12 V nominal (8 - 24 V) Power over Ethernet (PoE); or 12 V nominal (8 - 24 V)
Power Consumption 3 W maximum 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 39 mm / 53 g 29 mm x 29 mm x 39 mm / 53 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Frame rates are in free running mode. Exposure and gain values are the same in binning and no binning modes.


Blackfly S BFS-PGE-200S7M Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
mono8 mono10p mono12p mono16
mono12packed
mono10packed

Blackfly S BFS-PGE-200S7M Frame Rate Table


Width Height Mono8
(8-bit)
Mono10p
(10-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
4504 4504 13 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit LLC
4504 4504 10 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
4504 4504 8 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
4504 4504 6 4 3 2 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
1080 1920 30 29 29 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
720 1280 44 42 42 31 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
600 800 67 64 64 48 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
640 480 103 98 98 74 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
480 640 81 77 77 58 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
320 240 172 164 164 123 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
240 320 141 134 134 100 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
4504 4504 6 4 3 2 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1080 1920 24 24 24 21 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
720 1280 35 35 35 31 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 54 54 54 48 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 83 83 83 74 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 65 65 65 58 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 138 138 138 123 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 113 113 113 100 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
4504 4504 6 4 4 2 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 20 20 20 20 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 29 29 29 29 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 45 45 45 45 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 69 69 69 69 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 54 54 54 54 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 116 116 116 116 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 95 95 95 95 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
4504 4504 5 4 4 3 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
1080 1920 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
720 1280 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
600 800 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
640 480 46 46 46 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
480 640 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
320 240 76 76 76 76 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
240 320 62 62 62 62 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
4504 4504 5 4 4 3 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1080 1920 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
720 1280 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 46 46 46 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 76 76 76 76 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 62 62 62 62 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
4504 4504 5 4 4 3 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 46 46 46 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 77 77 77 77 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 63 63 63 63 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
2252 2248 24 18 13 10 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit Off
2252 2248 24 19 15 10 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit Off
2252 2248 24 19 16 10 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
2252 2248 23 19 16 12 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit Off
2252 2248 23 19 16 12 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit Off
2252 2248 23 19 16 12 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
2252 2248 5 5 5 5 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit Off
2252 2248 5 5 5 5 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit Off
2252 2248 5 5 5 5 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
1124 1120 6 6 6 6 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 8-bit Off
1124 1120 6 6 6 6 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit Off
1124 1120 6 6 6 6 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off

Blackfly S BFS-PGE-200S7C Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit 24-bit
bayerrg8 bayerrg10p ycbcr411_8 ycbcr422_8 bgr8
mono8 mono10p bayerrg12p yuv422packed ycbcr8
mono12p bayerrg16 yuv444packed
yuv411packed mono16 rgb8packed
bayerrg12packed
mono12packed
bayerrg10packed
mono10packed

Blackfly S BFS-PGE-200S7C Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
BGR8
(24-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
4504 4504 13 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit LLC
4504 4504 10 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
4504 4504 8 N/A N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
4504 4504 6 4 3 2 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
1080 1920 30 29 29 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
720 1280 44 42 42 31 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
600 800 67 64 64 48 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
640 480 103 98 98 74 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
480 640 81 77 77 58 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
320 240 172 164 164 123 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
240 320 141 134 134 100 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
4504 4504 6 4 3 2 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1080 1920 24 24 24 21 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
720 1280 35 35 35 31 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 54 54 54 48 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 83 83 83 74 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 65 65 65 58 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 138 138 138 123 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 113 113 113 100 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
4504 4504 6 4 4 2 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 20 20 20 20 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 29 29 29 29 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 45 45 45 45 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 69 69 69 69 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 54 54 54 54 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 116 116 116 116 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 95 95 95 95 N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
4504 4504 5 4 4 3 1 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
1080 1920 13 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
720 1280 19 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
600 800 30 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
640 480 46 46 46 46 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
480 640 36 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
320 240 76 76 76 76 76 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
240 320 62 62 62 62 62 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 8-bit Off
4504 4504 5 4 4 3 1 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1080 1920 13 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
720 1280 19 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 30 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 46 46 46 46 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 36 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 76 76 76 76 76 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 62 62 62 62 62 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
4504 4504 5 4 4 3 1 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1080 1920 13 13 13 13 13 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
720 1280 19 19 19 19 19 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 30 30 30 30 30 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 46 46 46 46 46 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 36 36 36 36 36 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 77 77 77 77 77 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 63 63 63 63 63 On 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
2252 2252 24 13 13 10 24 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit Off
2252 2252 24 15 15 10 24 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit Off
2252 2252 24 16 16 10 24 Off 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
2252 2248 23 16 16 12 7 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 8-bit Off
2252 2248 23 16 16 12 7 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 10-bit Off
2252 2248 23 16 16 12 7 On 1xSensor/1xISP 1xSensor/1xISP 2xSensor 2xSensor 12-bit Off
2252 2248 5 5 5 5 5 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 8-bit Off
2252 2248 5 5 5 5 5 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 10-bit Off
2252 2248 5 5 5 5 5 On 1xSensor/2xISP 1xSensor/2xISP 1xSensor 1xSensor 12-bit Off
1124 1120 6 6 6 6 6 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 8-bit Off
1124 1120 6 6 6 6 6 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 10-bit Off
1124 1120 6 6 6 6 6 On 1xSensor/4xISP 1xSensor/4xISP 1xSensor 1xSensor 12-bit Off