EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-PGE-244S8M | Blackfly S BFS-PGE-244S8C | |
|---|---|---|
| Resolution | 5320x4600 | 5320x4600 |
| Sensor | Sony IMX540, CMOS, 4/3 | Sony IMX540, CMOS, 4/3 |
| Pixel Size (µm) | 2.74 | 2.74 |
| Firmware Version | 2107.0.311.0 | 2107.0.311.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 68.61 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 45.37 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 52.29 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 34.03 |
| Temporal Dark Noise (Read Noise) (e-) | 2.28 | 2.29 |
| Temporal Dark Noise (Read Noise) (DN) | 15.01 | 15.02 |
| Signal to Noise Ratio Maximum (dB) | 39.90 | 39.83 |
| Signal to Noise Ratio Maximum (Bits) | 6.63 | 6.62 |
| Absolute Sensitivity Threshold (γ) | 4.06 | 5.34 |
| Absolute Sensitivity Threshold (e-) | 2.78 | 2.79 |
| Saturation Capacity (Well Depth) (e-) | 9770 | 9615 |
| Saturation Capacity (Well Depth) (γ) | 14240 | 18416 |
| Dynamic Range (dB) | 70.90 | 70.75 |
| Dynamic Range (Bits) | 11.78 | 11.75 |
| Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-PGE-244S8M Spectral Response Curve
Blackfly S BFS-PGE-244S8C Spectral Response Curve
_242x41.jpg)