EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-PGE-27S5M | Blackfly S BFS-PGE-27S5C | |||
|---|---|---|---|---|
| Resolution | 1944x1472 | 1944x1472 | ||
| Sensor | IMX429 (2/3, CMOS, Global Shutter) | IMX429 (2/3, CMOS, Global Shutter) | ||
| Pixel Size | 4.5 | 4.5 | ||
| Firmware Version | 1902.0.102.0 | 1902.0.102.0 | ||
| ADC Bit Depth | 12 | 12 | ||
| Gain Conversion | High | Low | High | Low |
| Quantum Efficiency Mono (% at 525 nm) | 67.82 | 68.64 | N/A | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | N/A | 51.13 | 51.91 |
| Quantum Efficiency Green (% at 525 nm) | N/A | N/A | 60.10 | 61.05 |
| Quantum Efficiency Red (% at 630 nm) | N/A | N/A | 47.26 | 47.36 |
| Temporal Dark Noise (Read Noise) (e-) | 2.64 | 5.81 | 2.63 | 5.79 |
| Temporal Dark Noise (Read Noise) (DN) | 15.24 | 14.76 | 15.40 | 14.88 |
| Signal to Noise Ratio Maximum (dB) | 40.38 | 43.99 | 40.27 | 43.89 |
| Signal to Noise Ratio Maximum (Bits) | 6.71 | 7.31 | 6.69 | 7.29 |
| Absolute Sensitivity Threshold (γ) | 3.14 | 6.31 | 3.13 | 6.29 |
| Absolute Sensitivity Threshold (e-) | 4.64 | 9.20 | 5.21 | 10.30 |
| Saturation Capacity (Well Depth) (e-) | 10911.90 | 25048.10 | 10652.00 | 24494.90 |
| Saturation Capacity (Well Depth) (γ) | 16089.60 | 36491.10 | 17705.50 | 40114.90 |
| Dynamic Range (dB) | 70.81 | 71.97 | 70.63 | 71.81 |
| Dynamic Range (Bits) | 11.76 | 11.95 | 11.73 | 11.93 |
| Gain (e-/ADU) | 0.17 | 0.39 | 0.17 | 0.39 |
Blackfly S BFS-PGE-27S5M Spectral Response Curve
Blackfly S BFS-PGE-27S5C Spectral Response Curve
_242x41.jpg)