FLIR
Blackfly®S BFS-PGE-31S4 |
Reliability (MTBF)
MTBF is Mean Time Between Failures, θ(t). It is the inverse of the failure rate and is measured in hours per failure (simplified to hours). MTBF is usually applied to systems that are repairable after failure.
Note: MTBF is the expected value (mean) of the probability distribution and does not indicate the guaranteed service life of a unit.
Test Configuration
Specification | Description |
---|---|
Calculation Model | Telcordia SR-332 Issue 3 |
Calculation Method | Method I: Unit steady-state failure rate using parts count method |
Environment | GB—Ground, fixed, controlled (lower environmental stress GM—Ground, mobile (higher environmental stress) |
Additional Configuration
- None
BFS-PGE-31S4 Results
Environment & Temperature* |
FIT (failures/billion hours) |
MTBF (hours) |
MTBF (years) |
---|---|---|---|
GB, 0°C | TBD | TBD | TBD |
GB, 20°C | TBD | TBD | TBD |
GB, 40°C | TBD | TBD | TBD |
GM, 0°C | TBD | TBD | TBD |
GM, 20°C | TBD | TBD | TBD |
GM, 40°C | TBD | TBD | TBD |
*Ambient temperature only. The internal temperature of the camera is not considered.
5/17/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-PGE-31S4 |
|