You are here: Quality > Design Tests > Vibration
FLIR

Blackfly®S

BFS-PGE-31S4

 

Vibration

This test subjects the camera to a sine wave test. The cameras are then verified as operational, disassembled and inspected for damage, reassembled and tested again.

Pass/Fail Criteria

  • All cameras must be functionally operational with no internal damage (such as solder cracks or loose components) after the test.

Test Configuration

Specification Description
Acceleration 10 G
Frequency 14 Hz to 200 Hz
Sweep Velocity 20 minutes / cycle (14 Hz-->200 Hz-->14 Hz)
Direction X, Y, Z Axis
Iterations 5 sets (where X, Y, Z = 1 set)
Test Sequence Position 1-->Position 2-->Position 3-->Position 1--> ... -->Position 3

 

Additional Configuration

  • None.

 

5/17/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-PGE-31S4
Camera Reference