EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).

Blackfly S BFS-PGE-50S4M Blackfly S BFS-PGE-50S4C
Resolution 2448x2048 2448x2048
Sensor Sony IMX547, CMOS, 1/1.8 Sony IMX547, CMOS, 1/1.8
Pixel Size (µm) 2.74 2.74
Firmware Version 2608.0.585.0 2608.0.585.0
ADC Bit Depth 12 12
Quantum Efficiency Mono (% at 523 nm) 64.26 N/A
Quantum Efficiency Blue (% at 457 nm) N/A 43.25
Quantum Efficiency Green (% at 523 nm) N/A 50.17
Quantum Efficiency Red (% at 628 nm) N/A 31.06
Temporal Dark Noise (Read Noise) (e-) 2.48 2.46
Temporal Dark Noise (Read Noise) (DN) 16.83 16.90
Signal to Noise Ratio Maximum (dB) 39.89 39.83
Signal to Noise Ratio Maximum (Bits) 6.63 6.62
Absolute Sensitivity Threshold (γ) 4.79 6.10
Absolute Sensitivity Threshold (e-) 3.08 3.06
Saturation Capacity (Well Depth) (e-) 9759 9625
Saturation Capacity (Well Depth) (γ) 15187 19204
Dynamic Range (dB) 70.03 69.97
Dynamic Range (Bits) 11.63 11.62
Gain (e-/ADU) 0.15 0.15

Blackfly S BFS-PGE-50S4M Spectral Response Curve



Blackfly S BFS-PGE-50S4C Spectral Response Curve