EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
| Blackfly S BFS-PGE-50S5M | Blackfly S BFS-PGE-50S5C | |
|---|---|---|
| Resolution | 2448x2048 | 2448x2048 |
| Sensor | Sony IMX264, CMOS, 2/3 | Sony IMX264, CMOS, 2/3 |
| Pixel Size (µm) | 3.45 | 3.45 |
| Firmware Version | 2103.0.340.0 | 2103.0.340.0 |
| ADC Bit Depth | 12 | 12 |
| Quantum Efficiency Mono (% at 525 nm) | 66.15 | N/A |
| Quantum Efficiency Blue (% at 470 nm) | N/A | 49.16 |
| Quantum Efficiency Green (% at 525 nm) | N/A | 59.74 |
| Quantum Efficiency Red (% at 630 nm) | N/A | 46.36 |
| Temporal Dark Noise (Read Noise) (e-) | 2.34 | 2.30 |
| Temporal Dark Noise (Read Noise) (DN) | 13.37 | 13.42 |
| Signal to Noise Ratio Maximum (dB) | 40.52 | 40.34 |
| Signal to Noise Ratio Maximum (Bits) | 6.73 | 6.70 |
| Absolute Sensitivity Threshold (γ) | 4.30 | 4.70 |
| Absolute Sensitivity Threshold (e-) | 2.84 | 2.80 |
| Saturation Capacity (Well Depth) (e-) | 11261 | 10822 |
| Saturation Capacity (Well Depth) (γ) | 17025 | 18148 |
| Dynamic Range (dB) | 71.95 | 71.74 |
| Dynamic Range (Bits) | 11.95 | 11.92 |
| Gain (e-/ADU) | 0.18 | 0.17 |
Blackfly S BFS-PGE-50S5M Spectral Response Curve
Blackfly S BFS-PGE-50S5C Spectral Response Curve
_242x41.jpg)