EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-PGE-51S5P | Blackfly S BFS-PGE-51S5PC | |||||||
---|---|---|---|---|---|---|---|---|
Resolution | 2448x2048 | 2448x2048 | ||||||
Sensor | Sony IMX250, CMOS, 2/3 | Sony IMX250, CMOS, 2/3 | ||||||
Pixel Size (µm) | 3.45 | 3.45 | ||||||
Firmware Version | 2303.0.330.0 | 2303.0.330.0 | ||||||
ADC Bit Depth | 12 | 12 | ||||||
Polarization Angle (degrees) | 0 | 45 | 90 | 135 | 0 | 45 | 90 | 135 |
Quantum Efficiency Mono (% at 525 nm) | 23.81 | 24.45 | 23.88 | 24.68 | NA | NA | NA | NA |
Quantum Efficiency Blue (% at 470 nm) | NA | NA | NA | NA | 17.70 | 18.36 | 17.91 | 18.35 |
Quantum Efficiency Green (% at 525 nm) | NA | NA | NA | NA | 22.41 | 22.83 | 22.30 | 23.01 |
Quantum Efficiency Red (% at 630 nm) | NA | NA | NA | NA | 18.72 | 19.01 | 18.53 | 18.93 |
Temporal Dark Noise (Read Noise) (e-) | 2.48 | 2.48 | ||||||
Temporal Dark Noise (Read Noise) (DN) | 13.92 | 14.11 | ||||||
Signal to Noise Ratio Maximum (dB) | 40.48 | 40.50 | ||||||
Signal to Noise Ratio Maximum (Bits) | 6.72 | 6.73 | ||||||
Absolute Sensitivity Threshold (γ) | 12.50 | 13.30 | ||||||
Absolute Sensitivity Threshold (e-) | 2.98 | 2.98 | ||||||
Saturation Capacity (Well Depth) (e-) | 11174 | 11208 | ||||||
Saturation Capacity (Well Depth) (γ) | 46927 | 50067 | ||||||
Dynamic Range (dB) | 71.49 | 71.51 | ||||||
Dynamic Range (Bits) | 11.87 | 11.88 | ||||||
Gain (e-/ADU) | 0.18 | 0.18 |
Blackfly S BFS-PGE-51S5P Spectral Response Curve

Blackfly S BFS-PGE-51S5PC Spectral Response Curve