BFS-PGE-51S5 Release Notes

Product Information

Product: BFS-PGE-51S5

Firmware Version: 2304.0000.214.000

Bugs Fixed

Bug Description
FIRM-3581 Persistent IP could fail if link is restored while camera is powered externally
FIRM-4004 Camera starts up at 1fps after pc powercycles with camera connected
FIRM-6036, FIRM-6730 Camera can become unresponsive under high packet traffic
FIRM-6587 Toggling interface causes camera to go into updator mode

Changes

Change Description
CSUS-95 Add Lossless Compression feature. Lossless Compression is only available using Mono8 (mono) and BayerRG8 (color) pixel formats.

Known Issues

Issue Description
N/A