Specifications and Frame Rates

General Specifications


Blackfly S BFS-PGE-51S5P Blackfly S BFS-PGE-51S5PC
Firmware Version 2304.0.214.0 2304.0.214.0
Model Name Blackfly S BFS-PGE-51S5P Blackfly S BFS-PGE-51S5PC
Resolution 2448x2048 2448x2048
Max Frame Rate 24 FPS 24 FPS
Max Compression Frame Rate 39 FPS 39 FPS
Megapixels 5.0 MP 5.0 MP
Sensor Sony IMX250, CMOS, 2/3" Sony IMX250, CMOS, 2/3"
Readout Method Global shutter Global shutter
Pixel Size 3.45 μm 3.45 μm
Lens Mount C-mount C-mount
ADC 10-bit / 12-bit 10-bit / 12-bit
Minimum Frame Rate 1 FPS 1 FPS
Gain Range 0.0 to 47.9943 dB 0.0 to 47.9943 dB
Exposure Range 25.0 μs to 30.0 S 25.0 μs to 30.0 S
Acquisition Mode Continuous, Single Frame, Multi Frame Continuous, Single Frame, Multi Frame
Partial Image Modes ROI ROI
Image Processing Gamma and lookup table Gamma and lookup table
Sequencer Up to 8 sets using 6 features Up to 8 sets using 6 features
Image Buffer 240 MB 240 MB
User Sets 2 user configuration sets for custom camera settings 2 user configuration sets for custom camera settings
Flash Memory 6 MB non-volatile memory 6 MB non-volatile memory
Opto-isolated I/O 1 input, 1 output 1 input, 1 output
Non-isolated I/O 1 bi-directional, 1 input 1 bi-directional, 1 input
Serial Port 1 (over non-isolated I/O) 1 (over non-isolated I/O)
Auxiliary Output 3.3 V, 120 mA maximum 3.3 V, 120 mA maximum
Interface 1G PoE 1G PoE
Power Requirements Power over Ethernet (PoE); or 12 V nominal (8 - 24 V) Power over Ethernet (PoE); or 12 V nominal (8 - 24 V)
Power Consumption 3 W maximum 3 W maximum
Dimensions/Mass 29 mm x 29 mm x 30 mm / 36 g 29 mm x 29 mm x 30 mm / 36 g
Machine Vision Standard GigE Vision v1.2 GigE Vision v1.2
Compliance CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099
Temperature Celsius Operating: 0-50 / Storage: -30-60 Operating: 0-50 / Storage: -30-60
Humidity Percent Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation)
Warranty 3 years 3 years

Lossless Compression is only available using Mono8 (mono) and BayerRG8 (color) pixel formats.


Blackfly S BFS-PGE-51S5P Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
polarized8 polarized10p polarized12p polarized16
mono8 mono10p mono12p mono16

Blackfly S BFS-PGE-51S5P Frame Rate Table


Width Height polarized8
(8-bit)
Mono8
(8-bit)
polarized12p
(12-bit)
Mono12p
(12-bit)
Mono16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
2448 2048 N/A 39 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
2448 2048 N/A 33 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
2448 2048 24 24 16 16 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1920 1200 52 52 35 35 26 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 137 137 137 137 121 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 104 104 104 104 96 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 168 168 168 168 156 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 129 129 129 129 119 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 310 310 310 310 287 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 242 242 242 242 224 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
2448 2048 24 24 16 16 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 52 52 35 35 26 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 115 115 115 115 115 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 88 88 88 88 88 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 141 141 141 141 141 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 108 108 108 108 108 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 261 261 261 261 261 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 204 204 204 204 204 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off

Blackfly S BFS-PGE-51S5PC Supported Pixel Formats


8-bit 10-bit 12-bit 16-bit
bayerrgpolarized8 bayerrgpolarized10p bayerrgpolarized12p bayerrgpolarized16
bayerrg8 bayerrg10p bayerrg12p bayerrg16

Blackfly S BFS-PGE-51S5PC Frame Rate Table


Width Height BayerRG8
(8-bit)
BayerRG10p
(10-bit)
BayerRG12p
(12-bit)
BayerRG16
(16-bit)
ISP Binning
Horizontal
Binning
Vertical
Decimation
Horizontal
Decimation
Vertical
ADC Image
Compression
2448 2048 39 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit LLC
2448 2048 33 N/A N/A N/A Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit LLC
2448 2048 24 19 16 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
1920 1200 52 42 35 26 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
800 600 137 137 137 121 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
600 800 104 104 104 96 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
640 480 168 168 168 156 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
480 640 129 129 129 119 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
320 240 310 310 310 287 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
240 320 242 242 242 224 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 10-bit Off
2448 2048 24 19 16 12 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
1920 1200 52 42 35 26 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
800 600 115 115 115 115 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
600 800 88 88 88 88 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
640 480 141 141 141 141 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
480 640 108 108 108 108 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
320 240 261 261 261 261 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off
240 320 204 204 204 204 Off 1xSensor/1xISP 1xSensor/1xISP 1xSensor 1xSensor 12-bit Off