You are here: Quality > Design Tests > Reliability (MTBF)
FLIR

Blackfly®S

BFS-PGE-88S6

 

Reliability (MTBF)

MTBF is Mean Time Between Failures, θ(t). It is the inverse of the failure rate and is measured in hours per failure (simplified to hours). MTBF is usually applied to systems that are repairable after failure.

Note: MTBF is the expected value (mean) of the probability distribution and does not indicate the guaranteed service life of a unit.

Test Configuration

Specification Description
Calculation Model Telcordia SR-332 Issue 3
Calculation Method Method I: Unit steady-state failure rate using parts count method
Environment GB—Ground, fixed, controlled (lower environmental stress
GM—Ground, mobile (higher environmental stress)

 

Additional Configuration

  • None

BFS-PGE-88S6 Results

Environment & 
Temperature*
FIT
(failures/billion hours)
MTBF 
(hours)
MTBF 
(years)
GB, 0°C TBD TBD TBD
GB, 20°C TBD TBD TBD
GB, 40°C TBD TBD TBD
GM, 0°C TBD TBD TBD
GM, 20°C TBD TBD TBD
GM, 40°C TBD TBD TBD

*Ambient temperature only. The internal temperature of the camera is not considered.

 

3/16/2018
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-PGE-88S6
Camera Reference

FLIR Camera and API References