You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Blackfly®S

BFS-U3-04S2

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.0.

BFS-U3-04S2M BFS-U3-04S2C
Resolution 720 x 540 720 x 540
Sensor Sony IMX287, CMOS, 1/2.9" Sony IMX287, CMOS, 1/2.9"
Pixel Size (µm) 6.9 6.9
Firmware 1707.1.6.0 1707.1.6.0
ADC 12-bit 12-bit
Quantum Efficiency Mono (% at 530 nm) 62 N/A
Quantum Efficiency Blue (% at 460 nm) N/A 50
Quantum Efficiency Green (% at 530 nm) N/A 57
Quantum Efficiency Red (% at 625 nm) N/A 45
Temporal Dark Noise (Read Noise) (e-) 3.71 3.80
Temporal Dark Noise (Read Noise) (DN) 10.71 10.82
Signal to Noise Ratio Maximum (dB) 43.46 43.51
Signal to Noise Ratio Maximum (Bits) 7.22 7.23
Absolute Sensitivity Threshold (γ) 6.81 7.55
Absolute Sensitivity Threshold (e-) 4.21 4.30
Saturation Capacity (Well Depth) (e-) 22187 22436
Saturation Capacity (Well Depth) (γ) 35889 39391
Dynamic Range (dB) 74.43 74.35
Dynamic Range (Bits) 12.36 12.35
Gain (e-/ADU) 0.35 0.35

BFS-U3-04S2M

BFS-U3-04S2C

 

11/15/2017
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-04S2
Camera Reference

FLIR Camera and API References