You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Blackfly®S

BFS-U3-120S4

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.0.

BFS-U3-120S4M BFS-U3-120S4C
Resolution 4000 x 3000 4000 x 3000
Sensor Sony IMX226, CMOS, 1/1.7" Sony IMX226, CMOS, 1/1.7"
Pixel Size (µm) 1.85 1.85
Firmware 1801.0.116.0 1801.0.116.0
ADC 12-bit 12-bit
Quantum Efficiency Mono (% at 530 nm) 73 N/A
Quantum Efficiency Blue (% at 460 nm) N/A 58
Quantum Efficiency Green (% at 530 nm) N/A 63
Quantum Efficiency Red (% at 625 nm) N/A 38
Temporal Dark Noise (Read Noise) (e-) 3.23 3.24
Temporal Dark Noise (Read Noise) (DN) 18.09 18.32
Signal to Noise Ratio Maximum (dB) 40.54 40.42
Signal to Noise Ratio Maximum (Bits) 6.73 6.71
Absolute Sensitivity Threshold (γ) 5.09 5.98
Absolute Sensitivity Threshold (e-) 3.73 3.74
Saturation Capacity (Well Depth) (e-) 11323 11020
Saturation Capacity (Well Depth) (γ) 15454 17590
Dynamic Range (dB) 69.64 69.38
Dynamic Range (Bits) 11.57 11.52
Gain (e-/ADU) 0.18 0.18

BFS-U3-120S4M

BFS-U3-120S4C

 

5/4/2018
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-120S4
Camera Reference

FLIR Camera and API References