You are here: Installation Guide > Camera Installation > Installing Your Camera
FLIR

Blackfly®S

BFS-U3-120S4

 

Installing Your Blackfly S

1. Install the Tripod Mounting Bracket (optional)

The ASA and ISO-compliant tripod mounting bracket attaches to the camera using the included screws.

 

2. Attach a Lens

Unscrew the dust cap from the lens holder to install a lens. Note: the camera can be used with a removable 5 mm C- mount adapter.

3. Connect the interface Card and Cable to the Camera

Plug the interface cable into the host controller card and the camera. The cable jack screws can be used for a secure connection.

When the camera is first connected, the operating system automatically installs the camera driver. Camera drivers are available with the Spinnaker SDK installation.

4. Plug in the GPIO connector if required

GPIO can be used for power, trigger, and strobe.

5. Confirm Successful Installation

Run the SpinView application: Start->All Programs-> Point Grey Spinnaker->SpinView
The SpinView application can be used to test the camera's image acquisition capabilities.

Changes to your camera's installation configuration can be made using the SpinView application.

 

5/4/2018
© 2015-2017 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-120S4
Camera Reference

FLIR Camera and API References