FLIR
Blackfly®S BFS-U3-120S4 |
Input Timing Characteristics
Note: Timing specifications are preliminary and subject to change.
Input Timing Characteristics
Non-isolated Input Performance (measured at Vcc = 5 V, Rext = 1 kΩ)
Parameter | Symbol | Non-isolated |
---|---|---|
Input Low Voltage | VL | 0.85 V |
Input High Voltage | VH | 4.94 V |
Input Threshold High Voltage | VTHH | 4.54 V |
Input Threshold Low Voltage | VTHL | 1.26 V |
Cycle Rise Time | tR | 10.8 μs |
Cycle Fall Time | tF | 2 μs |
Current | 4.1 mA |
Opto-isolated Input Performance (measured at Vcc = 5 V, Rext = 1 kΩ)
Opto-isolated | |||
---|---|---|---|
Parameter | Symbol | Low Frame Rate | High Frame Rate |
Input Low Voltage | VIL | ≤ 0.81 V | ≤ 0.81 V |
Input High Voltage | VIH | ≥ 2.36 V | ≥ 2.36 V |
Propagation Delay Low to High | tPDLH | 13.4 μs | 9.6 μs |
Propagation Delay High to Low | tPDHL | 9.2 μs | 8.3 μs |
Typical Positive Pulse Width | tMPPW | 15 ms | 15 ms |
Typical Negative Pulse Width | tMNPW | 0.98 ms | 0.28 ms |
5/4/2018
© 2015-2017 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-120S4 |