You are here: Specifications > EMVA 1288 Imaging Performance
FLIR

Blackfly®S

BFS-U3-123S6

 

EMVA 1288 Imaging Performance

Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.0.

BFS-U3-123S6M BFS-U3-123S6C
Resolution 4112 x 3008 4112 x 3008
Sensor Sony IMX253, CMOS, 1.1" Sony IMX253, CMOS, 1.1"
Pixel Size (µm) 3.45 3.45
Firmware 1707.1.4.0 1707.1.4.0
ADC 12-bit 12-bit
Quantum Efficiency Mono (% at 530 nm) 63 N/A
Quantum Efficiency Blue (% at 460 nm) N/A 47
Quantum Efficiency Green (% at 530 nm) N/A 57
Quantum Efficiency Red (% at 625 nm) N/A 46
Temporal Dark Noise (Read Noise) (e-) 2.47 2.48
Temporal Dark Noise (Read Noise) (DN) 14.39 14.12
Signal to Noise Ratio Maximum (dB) 40.37 40.50
Signal to Noise Ratio Maximum (Bits) 6.70 6.73
Absolute Sensitivity Threshold (γ) 4.71 5.20
Absolute Sensitivity Threshold (e-) 2.97 2.98
Saturation Capacity (Well Depth) (e-) 10878 11224
Saturation Capacity (Well Depth) (γ) 17225 19561
Dynamic Range (dB) 71.27 71.51
Dynamic Range (Bits) 11.84 11.88
Gain (e-/ADU) 0.17 0.18

BFS-U3-123S6M

BFS-U3-123S6C

 

2/7/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-123S6
Camera Reference

FLIR Camera and API References