EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-123S6M | Blackfly S BFS-U3-123S6C | |
---|---|---|
Resolution | 4096x3000 | 4096x3000 |
Sensor | Sony IMX253, CMOS, 1.1 | Sony IMX253, CMOS, 1.1 |
Pixel Size (µm) | 3.45 | 3.45 |
Firmware Version | 1707.1.4.0 | 1707.1.4.0 |
ADC Bit Depth | 10 | 10 |
Quantum Efficiency Mono (% at 525 nm) | 64.27 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 47.83 |
Quantum Efficiency Green (% at 525 nm) | N/A | 58.26 |
Quantum Efficiency Red (% at 630 nm) | N/A | 46.61 |
Temporal Dark Noise (Read Noise) (e-) | 4.94 | 5.00 |
Temporal Dark Noise (Read Noise) (DN) | 28.31 | 27.96 |
Signal to Noise Ratio Maximum (dB) | 40.45 | 40.57 |
Signal to Noise Ratio Maximum (Bits) | 6.72 | 6.74 |
Absolute Sensitivity Threshold (γ) | 8.47 | 9.44 |
Absolute Sensitivity Threshold (e-) | 5.44 | 5.50 |
Saturation Capacity (Well Depth) (e-) | 11080 | 11391 |
Saturation Capacity (Well Depth) (γ) | 17238 | 19557 |
Dynamic Range (dB) | 66.17 | 66.32 |
Dynamic Range (Bits) | 10.99 | 11.02 |
Gain (e-/ADU) | 0.17 | 0.18 |
Blackfly S BFS-U3-123S6M Spectral Response Curve

Blackfly S BFS-U3-123S6C Spectral Response Curve