FLIR
Blackfly®S BFS-U3-123S6 |
Lens Mounting
Lenses are not included with individual cameras.
Title | Article |
---|---|
Selecting a lens for your camera | Knowledge Base Article 10694 |
C-mount models | CS-mount models |
---|---|
BFS-PGE-13Y3 / BFS-U3-13Y3 | BFS-PGE-04S2 / BFS-U3-04S2 |
BFS-PGE-31S4 / BFS-U3-32S4 | BFS-PGE-16S2 / BFS-U3-16S2 |
BFS-PGE-50S5 / BFS-U3-51S5 | |
BFS-U3-89S6 | |
BFS-U3-123S6 | |
BFS-U3-200S6 |
Correct focus cannot be achieved using a CS-mount lens on a C-mount camera.
Example C-mount Cross Section
Back Flange Distance
The Back Flange Distance (BFD) is offset due to the presence of both a 1 mm infrared cutoff (IRC) filter and a 0.5 mm sensor package window. These two pieces of glass fit between the lens and the sensor image plane. The IRC filter is installed on color cameras. In monochrome cameras, it is a transparent piece of glass. The sensor package window is installed by the sensor manufacturer. Both components cause refraction, which requires some offset in flange back distance to correct.
The resulting C-mount BFD is 17.99 mm.
The resulting CS-mount BFD is 12.52 mm.
For more information about the IRC filter, see Infrared Cut-Off Filters.
2/7/2018
© 2015-2018 FLIR® Integrated Imaging Solutions Inc. All rights reserved. Legal | Contact Support |
Blackfly®S BFS-U3-123S6 |