Specifications and Frame Rates
General Specifications
| Blackfly S BFS-U3-161S7M | Blackfly S BFS-U3-161S7C | |
| Firmware Version | 2210.0.657.0 | 2210.0.657.0 |
| Model Name | Blackfly S BFS-U3-161S7M | Blackfly S BFS-U3-161S7C |
| Resolution | 5320x3032 | 5320x3032 |
| Max Frame Rate | 23 FPS | 23 FPS |
| Megapixels | 16.1 MP | 16.1 MP |
| Sensor | Sony IMX542, CMOS, 1.1" | Sony IMX542, CMOS, 1.1" |
| Readout Method | Global shutter | Global shutter |
| Pixel Size | 2.74 μm | 2.74 μm |
| Lens Mount | C-mount | C-mount |
| ADC | 8-bit / 10-bit / 12-bit | 8-bit / 10-bit / 12-bit |
| Minimum Frame Rate | 1 FPS | 1 FPS |
| Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
| Exposure Range | 17.0 μs to 30.0 S | 17.0 μs to 30.0 S |
| Acquisition Mode | Continuous, single frame, multi frame | Continuous, single frame, multi frame |
| Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
| Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
| Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
| Image Buffer | 240 MB | 240 MB |
| User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
| Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
| Opto-isolated I/O | 1 input, 1 output | 1 input, 1 output |
| Non-isolated I/O | 1 bi-directional, 1 input | 1 bi-directional, 1 input |
| Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
| Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
| Interface | USB 3.1 | USB 3.1 |
| Power Requirements | 8 - 24 V via GPIO or 5 V via USB 3.1 interface | 8 - 24 V via GPIO or 5 V via USB 3.1 interface |
| Power Consumption | 4.2 W maximum | 4.2 W maximum |
| Dimensions/Mass | 29 mm x 29 mm x 39 mm / 53 g | 29 mm x 29 mm x 39 mm / 53 g |
| Machine Vision Standard | USB3 Vision v1.0 | USB3 Vision v1.0 |
| Compliance | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, KCC, RoHS, REACH. The ECCN for this product is: EAR099 |
| Temperature Celsius | Operating: 0-65 (case) / Storage: -30-60 (ambient) | Operating: 0-65 (case) / Storage: -30-60 (ambient) |
| Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
| Warranty | 3 years | 3 years |
Exposure and gain values are the same in binning and no binning modes.
Blackfly S BFS-U3-161S7M Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit |
| mono8 | mono10p | mono12p | mono16 |
| mono12packed | |||
| mono10packed |
Blackfly S BFS-U3-161S7M Frame Rate Table
| Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 5320 | 3032 | 23 | 16 | 15 | 11 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 3072 | 1624 | 43 | 29 | 29 | 21 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1080 | 1920 | 37 | 25 | 25 | 18 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 720 | 1280 | 54 | 36 | 36 | 27 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 83 | 55 | 55 | 41 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 128 | 85 | 85 | 64 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 101 | 67 | 67 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 215 | 143 | 143 | 107 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 176 | 117 | 117 | 87 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 5320 | 3032 | 21 | 16 | 15 | 11 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 3072 | 1624 | 39 | 29 | 29 | 22 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1080 | 1920 | 33 | 25 | 25 | 18 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 720 | 1280 | 48 | 36 | 36 | 27 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 74 | 56 | 56 | 42 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 115 | 86 | 86 | 64 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 90 | 67 | 67 | 51 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 194 | 146 | 146 | 109 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 157 | 118 | 118 | 89 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 5320 | 3032 | 18 | 16 | 15 | 11 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 3072 | 1624 | 32 | 29 | 29 | 22 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1080 | 1920 | 27 | 25 | 25 | 18 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 720 | 1280 | 40 | 36 | 36 | 27 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 62 | 56 | 56 | 42 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 96 | 86 | 86 | 64 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 75 | 67 | 67 | 51 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 162 | 146 | 146 | 109 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 132 | 118 | 118 | 89 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 5320 | 3032 | 7 | 7 | 7 | 7 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 3072 | 1624 | 13 | 13 | 13 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1080 | 1920 | 11 | 11 | 11 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 720 | 1280 | 16 | 16 | 16 | 16 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 25 | 25 | 25 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 39 | 39 | 39 | 39 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 31 | 31 | 31 | 31 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 66 | 66 | 66 | 66 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 53 | 53 | 53 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 5320 | 3032 | 7 | 7 | 7 | 7 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 3072 | 1624 | 13 | 13 | 13 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1080 | 1920 | 11 | 11 | 11 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 720 | 1280 | 16 | 16 | 16 | 16 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 25 | 25 | 25 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 39 | 39 | 39 | 39 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 31 | 31 | 31 | 31 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 67 | 67 | 67 | 67 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 54 | 54 | 54 | 54 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 5320 | 3032 | 7 | 7 | 7 | 7 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 3072 | 1624 | 13 | 13 | 13 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1080 | 1920 | 11 | 11 | 11 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 720 | 1280 | 16 | 16 | 16 | 16 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 25 | 25 | 25 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 39 | 39 | 39 | 39 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 31 | 31 | 31 | 31 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 67 | 67 | 67 | 67 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 54 | 54 | 54 | 54 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 2660 | 1512 | 87 | 63 | 60 | 45 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 2660 | 1512 | 81 | 63 | 60 | 45 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 2660 | 1512 | 68 | 63 | 60 | 45 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 2660 | 1512 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 2660 | 1512 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 2660 | 1512 | 29 | 29 | 29 | 29 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 2660 | 1512 | 7 | 7 | 7 | 7 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
| 2660 | 1512 | 7 | 7 | 7 | 7 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
| 2660 | 1512 | 7 | 7 | 7 | 7 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
Blackfly S BFS-U3-161S7C Supported Pixel Formats
| 8-bit | 10-bit | 12-bit | 16-bit | 24-bit | 32-bit |
| bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 | bgra8 |
| mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 | |
| mono12p | bayerrg16 | yuv444packed | |||
| yuv411packed | mono16 | rgb8packed | |||
| bayerrg12packed | |||||
| mono12packed | |||||
| bayerrg10packed | |||||
| mono10packed |
Blackfly S BFS-U3-161S7C Frame Rate Table
| Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
BGRa8 (32-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
| 5320 | 3032 | 23 | 16 | 15 | 11 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 3072 | 1624 | 43 | 29 | 29 | 21 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1080 | 1920 | 37 | 25 | 25 | 18 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 720 | 1280 | 54 | 36 | 36 | 27 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 83 | 55 | 55 | 41 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 128 | 85 | 85 | 64 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 101 | 67 | 67 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 215 | 143 | 143 | 107 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 176 | 117 | 117 | 87 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 5320 | 3032 | 21 | 16 | 15 | 11 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 3072 | 1624 | 39 | 29 | 29 | 22 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1080 | 1920 | 33 | 25 | 25 | 18 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 720 | 1280 | 48 | 36 | 36 | 27 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 74 | 56 | 56 | 42 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 115 | 86 | 86 | 64 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 90 | 67 | 67 | 51 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 194 | 146 | 146 | 109 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 157 | 118 | 118 | 89 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 5320 | 3032 | 18 | 16 | 15 | 11 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 3072 | 1624 | 32 | 29 | 29 | 22 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1080 | 1920 | 27 | 25 | 25 | 18 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 720 | 1280 | 40 | 36 | 36 | 27 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 62 | 56 | 56 | 42 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 96 | 86 | 86 | 64 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 75 | 67 | 67 | 51 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 162 | 146 | 146 | 109 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 132 | 118 | 118 | 89 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 5320 | 3032 | 7 | 7 | 7 | 7 | 7 | 5 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 3072 | 1624 | 13 | 13 | 13 | 13 | 13 | 10 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 1080 | 1920 | 11 | 11 | 11 | 11 | 11 | 9 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 720 | 1280 | 16 | 16 | 16 | 16 | 16 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 600 | 800 | 25 | 25 | 25 | 25 | 25 | 20 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 640 | 480 | 39 | 39 | 39 | 39 | 39 | 32 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 480 | 640 | 31 | 31 | 31 | 31 | 31 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 320 | 240 | 66 | 66 | 66 | 66 | 66 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 240 | 320 | 53 | 53 | 53 | 53 | 53 | 43 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
| 5320 | 3032 | 7 | 7 | 7 | 7 | 7 | 5 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 3072 | 1624 | 13 | 13 | 13 | 13 | 13 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 1080 | 1920 | 11 | 11 | 11 | 11 | 11 | 9 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 720 | 1280 | 16 | 16 | 16 | 16 | 16 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 600 | 800 | 25 | 25 | 25 | 25 | 25 | 21 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 640 | 480 | 39 | 39 | 39 | 39 | 39 | 32 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 480 | 640 | 31 | 31 | 31 | 31 | 31 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 320 | 240 | 67 | 67 | 67 | 67 | 67 | 54 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 240 | 320 | 54 | 54 | 54 | 54 | 54 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
| 5320 | 3032 | 7 | 7 | 7 | 7 | 7 | 5 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 3072 | 1624 | 13 | 13 | 13 | 13 | 13 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 1080 | 1920 | 11 | 11 | 11 | 11 | 11 | 9 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 720 | 1280 | 16 | 16 | 16 | 16 | 16 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 600 | 800 | 25 | 25 | 25 | 25 | 25 | 21 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 640 | 480 | 39 | 39 | 39 | 39 | 39 | 32 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 480 | 640 | 31 | 31 | 31 | 31 | 31 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 320 | 240 | 67 | 67 | 67 | 67 | 67 | 54 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 240 | 320 | 54 | 54 | 54 | 54 | 54 | 44 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
| 2660 | 1516 | 87 | 60 | 60 | 45 | 87 | 87 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 2660 | 1516 | 81 | 60 | 60 | 45 | 81 | 81 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 2660 | 1516 | 68 | 60 | 60 | 45 | 68 | 68 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 2660 | 1512 | 29 | 29 | 29 | 29 | 29 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
| 2660 | 1512 | 29 | 29 | 29 | 29 | 29 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
| 2660 | 1512 | 29 | 29 | 29 | 29 | 29 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
| 2660 | 1512 | 7 | 7 | 7 | 7 | 7 | 7 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
| 2660 | 1512 | 7 | 7 | 7 | 7 | 7 | 7 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
| 2660 | 1512 | 7 | 7 | 7 | 7 | 7 | 7 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
_242x41.jpg)