Interface Cables
To purchase a recommended cable from Teledyne FLIR, visit the Products Accessories page.
Teledyne FLIR sells a number of recommended cables and FPC connectors for Blackfly S board-level cameras including:
-
15 cm FPC Cable—PN: ACC-01-2400
-
30 cm FPC Cable—PN: ACC-01-2401
-
FPC Cable Bulkhead Connectors Micro-B bulkhead BD—PN: ACC-02-7000
-
FPC Cable Bulkhead Connectors Standard A bulkhead BD—PN: ACC-02-7001
-
FPC Cable Bulkhead Connectors RJ45 POE bulkhead BD—PN: ACC-02-7002
Category 5e or 6 cables up to 100 meters in length should be used for connecting the camera to the network interface card on the host system. Teledyne FLIR sells a 5-meter Category 5e cable for this purpose.
The USB3 standard does not specify a maximum cable length. FLIR sells a number of cable options. Visit the Product Accessories page for more information.
Extending the Working Distance of USB3 Cameras |