EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-16S7M | Blackfly S BFS-U3-16S7C | |||
---|---|---|---|---|
Resolution | 1600x1100 | 1600x1100 | ||
Sensor | IMX432 (1.1", CMOS, Global Shutter) | IMX432 (1.1", CMOS, Global Shutter) | ||
Pixel Size | 9.0 | 9.0 | ||
Firmware Version | 1910.0.265.0 | 1910.0.265.0 | ||
ADC Bit Depth | 12 | 12 | ||
Gain Conversion | High | Low | High | Low |
Quantum Efficiency Mono (% at 525 nm) | 71.81 | 70.22 | N/A | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | N/A | 53.67 | 52.93 |
Quantum Efficiency Green (% at 525 nm) | N/A | N/A | 64.49 | 63.13 |
Quantum Efficiency Red (% at 630 nm) | N/A | N/A | 52.08 | 50.85 |
Temporal Dark Noise (Read Noise) (e-) | 4.68 | 23.01 | 4.72 | 23.30 |
Temporal Dark Noise (Read Noise) (DN) | 15.16 | 14.81 | 15.18 | 14.76 |
Signal to Noise Ratio Maximum (dB) | 42.93 | 49.95 | 42.98 | 50.04 |
Signal to Noise Ratio Maximum (Bits) | 7.13 | 8.30 | 7.14 | 8.31 |
Absolute Sensitivity Threshold (γ) | 7.22 | 33.49 | 8.10 | 37.69 |
Absolute Sensitivity Threshold (e-) | 5.18 | 23.51 | 5.22 | 23.80 |
Saturation Capacity (Well Depth) (e-) | 19643.60 | 98965.60 | 19858.90 | 100924.00 |
Saturation Capacity (Well Depth) (γ) | 27354.70 | 140929.00 | 30811.50 | 159828.00 |
Dynamic Range (dB) | 71.57 | 72.48 | 71.61 | 72.55 |
Dynamic Range (Bits) | 11.89 | 12.04 | 11.89 | 12.05 |
Gain (e-/ADU) | 0.31 | 1.55 | 0.31 | 1.58 |
Blackfly S BFS-U3-16S7M Spectral Response Curve

Blackfly S BFS-U3-16S7C Spectral Response Curve