You are here: Quality > Testing Criteria and Thresholds
FLIR

Blackfly®S

BFS-U3-17S7

 

Testing Criteria and Thresholds

The following table details the specific testing criteria and thresholds for the tests performed on this model.

Test Phase Test Threshold Value
Design Vibration Unit functionally operational with no internal damage Pass/Fail
Design HALT Unit functionally operational within working range of -30°C to +80°C. Pass/Fail
Unit Data Storage Successful Read/Write across entire storage space 100%
Unit Programming Confirmation Firmware is correct and loaded Pass/Fail
Unit Enumeration Successful enumeration 100%
Unit General Purpose Input Output (GPIO) Input and Output of pins Pass/Fail

 

12/11/2019
© 2015-2019 FLIR® Integrated Imaging Solutions Inc.
All rights reserved.
Legal
| Contact Support

Blackfly®S BFS-U3-17S7
Camera Reference