EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C). Using FLIR test software version 4.1.
BFS-U3-200S6M-BD | BFS-U3-200S6C-BD | |
---|---|---|
Resolution | 5472 x 3648 | 5472 x 3648 |
Sensor | Sony IMX183, CMOS 1" | Sony IMX183, CMOS 1" |
Pixel Size (µm) | 2.40 | 2.40 |
Firmware | 1903.0.86.0 | 1903.0.86.0 |
ADC | 12-bit | 12-bit |
Quantum Efficiency Mono (% at 530 nm) | 80 | N/A |
Quantum Efficiency Blue (% at 460 nm) | N/A | 63 |
Quantum Efficiency Green (% at 530 nm) | N/A | 68 |
Quantum Efficiency Red (% at 625 nm) | N/A | 43 |
Temporal Dark Noise (Read Noise) (e-) | 3.27 | 3.29 |
Temporal Dark Noise (Read Noise) (DN) | 13.80 | 13.91 |
Signal to Noise Ratio Maximum (dB) | 41.77 | 41.76 |
Signal to Noise Ratio Maximum (Bits) | 6.94 | 6.94 |
Absolute Sensitivity Threshold (γ) | 4.72 | 5.54 |
Absolute Sensitivity Threshold (e-) | 3.77 | 3.79 |
Saturation Capacity (Well Depth) (e-) | 15032 | 15012 |
Saturation Capacity (Well Depth) (γ) | 18807 | 21939 |
Dynamic Range (dB) | 72.01 | 71.95 |
Dynamic Range (Bits) | 11.96 | 11.95 |
Gain (e-/ADU) | 0.24 | 0.24 |
FLIR Software Version | 4.1.3.0 | 4.1.3.0 |
BFS-U3-200S6M-BD

BFS-U3-200S6C-BD