EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-200S7M | Blackfly S BFS-U3-200S7C | |
---|---|---|
Resolution | 4504x4504 | 4504x4504 |
Sensor | Sony IMX541, CMOS, 1.1 | Sony IMX541, CMOS, 1.1 |
Pixel Size (µm) | 2.74 | 2.74 |
Firmware Version | 2210.0.435.0 | 2210.0.435.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 67.18 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 47.47 |
Quantum Efficiency Green (% at 525 nm) | N/A | 53.93 |
Quantum Efficiency Red (% at 630 nm) | N/A | 34.98 |
Temporal Dark Noise (Read Noise) (e-) | 2.21 | 2.16 |
Temporal Dark Noise (Read Noise) (DN) | 15.11 | 15.01 |
Signal to Noise Ratio Maximum (dB) | 39.94 | 39.82 |
Signal to Noise Ratio Maximum (Bits) | 6.63 | 6.61 |
Absolute Sensitivity Threshold (γ) | 4.20 | 5.14 |
Absolute Sensitivity Threshold (e-) | 2.82 | 2.77 |
Saturation Capacity (Well Depth) (e-) | 9870 | 9595 |
Saturation Capacity (Well Depth) (γ) | 14693 | 17830 |
Dynamic Range (dB) | 70.88 | 70.80 |
Dynamic Range (Bits) | 11.77 | 11.76 |
Gain (e-/ADU) | 0.15 | 0.15 |
Blackfly S BFS-U3-200S7M Spectral Response Curve

Blackfly S BFS-U3-200S7C Spectral Response Curve