Specifications and Frame Rates
General Specifications
Blackfly S BFS-U3-200S7M | Blackfly S BFS-U3-200S7C | |
Firmware Version | 2210.0.435.0 | 2210.0.435.0 |
Model Name | Blackfly S BFS-U3-200S7M | Blackfly S BFS-U3-200S7C |
Resolution | 4504x4504 | 4504x4504 |
Max Frame Rate | 18 FPS | 18 FPS |
Megapixels | 20 MP | 20 MP |
Sensor | Sony IMX541, CMOS, 1.1" | Sony IMX541, CMOS, 1.1" |
Readout Method | Global shutter | Global shutter |
Pixel Size | 2.74 μm | 2.74 μm |
Lens Mount | C-mount | C-mount |
ADC | 8-bit / 10-bit / 12-bit | 8-bit / 10-bit / 12-bit |
Minimum Frame Rate | 1 FPS | 1 FPS |
Gain Range | 0.0 to 47.9943 dB | 0.0 to 47.9943 dB |
Exposure Range | 15.0 μs to 30.0 S | 15.0 μs to 30.0 S |
Acquisition Mode | Continuous, single frame, multi frame | Continuous, single frame, multi frame |
Partial Image Modes | Pixel binning, decimation, ROI | Pixel binning, decimation, ROI |
Image Processing | Gamma, lookup table, and sharpness | Color correction matrix, gamma, lookup table, saturation and sharpness |
Sequencer | Up to 8 sets using 6 features | Up to 8 sets using 6 features |
Image Buffer | 240 MB | 240 MB |
User Sets | 2 user configuration sets for custom camera settings | 2 user configuration sets for custom camera settings |
Flash Memory | 6 MB non-volatile memory | 6 MB non-volatile memory |
Opto-isolated I/O | 1 input, 1 output | 1 input, 1 output |
Non-isolated I/O | 1 bi-directional, 1 input | 1 bi-directional, 1 input |
Serial Port | 1 (over non-isolated I/O) | 1 (over non-isolated I/O) |
Auxiliary Output | 3.3 V, 120 mA maximum | 3.3 V, 120 mA maximum |
Interface | USB 3.1 | USB 3.1 |
Power Requirements | 8 - 24 V via GPIO or 5 V via USB 3.1 interface | 8 - 24 V via GPIO or 5 V via USB 3.1 interface |
Power Consumption | 4.2 W maximum | 4.2 W maximum |
Dimensions/Mass | 29 mm x 29 mm x 39 mm / 53 g | 29 mm x 29 mm x 39 mm / 53 g |
Machine Vision Standard | USB3 Vision v1.0 | USB3 Vision v1.0 |
Compliance | CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 | CE, FCC, RoHS, REACH. The ECCN for this product is: EAR099 |
Temperature Celsius | Operating: 0-65 (case) / Storage: -30-60 (ambient) | Operating: 0-65 (case) / Storage: -30-60 (ambient) |
Humidity Percent | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) | Operating: 20-80 (no condensation) / Storage: 20-95 (no condensation) |
Warranty | 3 years | 3 years |
Exposure and gain values are the same in binning and no binning modes.
Blackfly S BFS-U3-200S7M Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit |
mono8 | mono10p | mono12p | mono16 |
mono12packed | |||
mono10packed |
Blackfly S BFS-U3-200S7M Frame Rate Table
Width | Height | Mono8 (8-bit) |
Mono10p (10-bit) |
Mono12p (12-bit) |
Mono16 (16-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
4504 | 4504 | 18 | 13 | 12 | 9 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1624 | 52 | 35 | 35 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1080 | 1920 | 45 | 30 | 30 | 22 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
720 | 1280 | 65 | 43 | 43 | 32 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 100 | 66 | 66 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 154 | 102 | 102 | 77 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 121 | 81 | 81 | 60 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 258 | 172 | 172 | 129 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 210 | 140 | 140 | 105 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4504 | 4504 | 17 | 13 | 12 | 9 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1624 | 45 | 35 | 35 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1080 | 1920 | 38 | 30 | 30 | 22 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
720 | 1280 | 56 | 44 | 44 | 33 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 86 | 67 | 67 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 133 | 103 | 103 | 77 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 105 | 81 | 81 | 61 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 224 | 174 | 174 | 130 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 183 | 141 | 141 | 106 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4504 | 4504 | 14 | 13 | 12 | 9 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1624 | 38 | 35 | 35 | 26 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1080 | 1920 | 32 | 30 | 30 | 22 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
720 | 1280 | 48 | 44 | 44 | 33 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 73 | 67 | 67 | 50 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 113 | 104 | 104 | 78 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 89 | 81 | 81 | 61 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 191 | 176 | 176 | 132 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 155 | 143 | 143 | 107 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4504 | 4504 | 5 | 5 | 5 | 5 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1624 | 15 | 15 | 15 | 15 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1080 | 1920 | 13 | 13 | 13 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
720 | 1280 | 19 | 19 | 19 | 19 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 30 | 30 | 30 | 30 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 46 | 46 | 46 | 46 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 77 | 77 | 77 | 77 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 63 | 63 | 63 | 63 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4504 | 4504 | 5 | 5 | 5 | 5 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1624 | 15 | 15 | 15 | 15 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1080 | 1920 | 13 | 13 | 13 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
720 | 1280 | 19 | 19 | 19 | 19 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 30 | 30 | 30 | 30 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 46 | 46 | 46 | 46 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 78 | 78 | 78 | 78 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 64 | 64 | 64 | 64 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4504 | 4504 | 5 | 5 | 5 | 5 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1624 | 15 | 15 | 15 | 15 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1080 | 1920 | 13 | 13 | 13 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
720 | 1280 | 19 | 19 | 19 | 19 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 30 | 30 | 30 | 30 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 47 | 47 | 47 | 47 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 36 | 36 | 36 | 36 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 79 | 79 | 79 | 79 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 64 | 64 | 64 | 64 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2252 | 2252 | 72 | 52 | 48 | 36 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
2252 | 2252 | 64 | 52 | 48 | 36 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
2252 | 2252 | 55 | 52 | 48 | 36 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
2252 | 2252 | 23 | 23 | 23 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
2252 | 2252 | 23 | 23 | 23 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
2252 | 2252 | 23 | 23 | 23 | 23 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
2252 | 2252 | 5 | 5 | 5 | 5 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
2252 | 2252 | 5 | 5 | 5 | 5 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
2252 | 2252 | 5 | 5 | 5 | 5 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |
Blackfly S BFS-U3-200S7C Supported Pixel Formats
8-bit | 10-bit | 12-bit | 16-bit | 24-bit | 32-bit |
bayerrg8 | bayerrg10p | ycbcr411_8 | ycbcr422_8 | bgr8 | bgra8 |
mono8 | mono10p | bayerrg12p | yuv422packed | ycbcr8 | |
mono12p | bayerrg16 | yuv444packed | |||
yuv411packed | mono16 | rgb8packed | |||
bayerrg12packed | |||||
mono12packed | |||||
bayerrg10packed | |||||
mono10packed |
Blackfly S BFS-U3-200S7C Frame Rate Table
Width | Height | BayerRG8 (8-bit) |
BayerRG10p (10-bit) |
BayerRG12p (12-bit) |
BayerRG16 (16-bit) |
BGR8 (24-bit) |
BGRa8 (32-bit) |
ISP | Binning Horizontal |
Binning Vertical |
Decimation Horizontal |
Decimation Vertical |
ADC |
4504 | 4504 | 18 | 13 | 12 | 9 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1624 | 52 | 35 | 35 | 26 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1080 | 1920 | 45 | 30 | 30 | 22 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
720 | 1280 | 65 | 43 | 43 | 32 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 100 | 66 | 66 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 154 | 102 | 102 | 77 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 121 | 81 | 81 | 60 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 258 | 172 | 172 | 129 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 210 | 140 | 140 | 105 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4504 | 4504 | 17 | 13 | 12 | 9 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1624 | 45 | 35 | 35 | 26 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1080 | 1920 | 38 | 30 | 30 | 22 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
720 | 1280 | 56 | 44 | 44 | 33 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 86 | 67 | 67 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 133 | 103 | 103 | 77 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 105 | 81 | 81 | 61 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 224 | 174 | 174 | 130 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 183 | 141 | 141 | 106 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4504 | 4504 | 14 | 13 | 12 | 9 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1624 | 38 | 35 | 35 | 26 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1080 | 1920 | 32 | 30 | 30 | 22 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
720 | 1280 | 48 | 44 | 44 | 33 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 73 | 67 | 67 | 50 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 113 | 104 | 104 | 78 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 89 | 81 | 81 | 61 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 191 | 176 | 176 | 132 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 155 | 143 | 143 | 107 | N/A | N/A | Off | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
4504 | 4504 | 5 | 5 | 5 | 5 | 5 | 4 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
3072 | 1624 | 15 | 15 | 15 | 15 | 15 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
1080 | 1920 | 13 | 13 | 13 | 13 | 13 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
720 | 1280 | 19 | 19 | 19 | 19 | 19 | 16 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
600 | 800 | 30 | 30 | 30 | 30 | 30 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
640 | 480 | 46 | 46 | 46 | 46 | 46 | 38 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
480 | 640 | 36 | 36 | 36 | 36 | 36 | 30 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
320 | 240 | 77 | 77 | 77 | 77 | 77 | 64 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
240 | 320 | 63 | 63 | 63 | 63 | 63 | 52 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 8-bit |
4504 | 4504 | 5 | 5 | 5 | 5 | 5 | 4 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
3072 | 1624 | 15 | 15 | 15 | 15 | 15 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
1080 | 1920 | 13 | 13 | 13 | 13 | 13 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
720 | 1280 | 19 | 19 | 19 | 19 | 19 | 16 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
600 | 800 | 30 | 30 | 30 | 30 | 30 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
640 | 480 | 46 | 46 | 46 | 46 | 46 | 38 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
480 | 640 | 36 | 36 | 36 | 36 | 36 | 30 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
320 | 240 | 78 | 78 | 78 | 78 | 78 | 65 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
240 | 320 | 64 | 64 | 64 | 64 | 64 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 10-bit |
4504 | 4504 | 5 | 5 | 5 | 5 | 5 | 4 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
3072 | 1624 | 15 | 15 | 15 | 15 | 15 | 13 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
1080 | 1920 | 13 | 13 | 13 | 13 | 13 | 11 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
720 | 1280 | 19 | 19 | 19 | 19 | 19 | 16 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
600 | 800 | 30 | 30 | 30 | 30 | 30 | 25 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
640 | 480 | 47 | 47 | 47 | 47 | 47 | 39 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
480 | 640 | 36 | 36 | 36 | 36 | 36 | 30 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
320 | 240 | 79 | 79 | 79 | 79 | 79 | 66 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
240 | 320 | 64 | 64 | 64 | 64 | 64 | 53 | On | 1xSensor/1xISP | 1xSensor/1xISP | 1xSensor | 1xSensor | 12-bit |
2252 | 2252 | 72 | 48 | 48 | 36 | 72 | 72 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
2252 | 2252 | 65 | 48 | 48 | 36 | 65 | 65 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
2252 | 2252 | 55 | 48 | 48 | 36 | 55 | 55 | Off | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
2252 | 2252 | 23 | 23 | 23 | 23 | 23 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 8-bit |
2252 | 2252 | 23 | 23 | 23 | 23 | 23 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 10-bit |
2252 | 2252 | 23 | 23 | 23 | 23 | 23 | 18 | On | 1xSensor/1xISP | 1xSensor/1xISP | 2xSensor | 2xSensor | 12-bit |
2252 | 2252 | 5 | 5 | 5 | 5 | 5 | 5 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 8-bit |
2252 | 2252 | 5 | 5 | 5 | 5 | 5 | 5 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 10-bit |
2252 | 2252 | 5 | 5 | 5 | 5 | 5 | 5 | On | 1xSensor/2xISP | 1xSensor/2xISP | 1xSensor | 1xSensor | 12-bit |