EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-20S4M | Blackfly S BFS-U3-20S4C | |||
---|---|---|---|---|
Resolution | 1616x1240 | 1616x1240 | ||
Sensor | IMX422 (1/1.7, CMOS, Global Shutter) | IMX422 (1/1.7, CMOS, Global Shutter) | ||
Pixel Size | 4.5 | 4.5 | ||
Firmware Version | 1912.0.30.0 | 1912.0.30.0 | ||
ADC Bit Depth | 12 | 12 | ||
Gain Conversion | High | Low | High | Low |
Quantum Efficiency Mono (% at 525 nm) | 70.77 | 71.27 | N/A | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | N/A | 51.10 | 51.82 |
Quantum Efficiency Green (% at 525 nm) | N/A | N/A | 61.84 | 62.67 |
Quantum Efficiency Red (% at 630 nm) | N/A | N/A | 49.92 | 50.13 |
Temporal Dark Noise (Read Noise) (e-) | 2.69 | 5.87 | 2.64 | 5.88 |
Temporal Dark Noise (Read Noise) (DN) | 15.73 | 15.15 | 15.30 | 14.85 |
Signal to Noise Ratio Maximum (dB) | 40.40 | 43.85 | 40.36 | 43.98 |
Signal to Noise Ratio Maximum (Bits) | 6.71 | 7.28 | 6.70 | 7.31 |
Absolute Sensitivity Threshold (γ) | 4.51 | 8.93 | 5.07 | 10.16 |
Absolute Sensitivity Threshold (e-) | 3.19 | 6.37 | 3.14 | 6.38 |
Saturation Capacity (Well Depth) (e-) | 10960.90 | 24277.10 | 10868.40 | 25023.40 |
Saturation Capacity (Well Depth) (γ) | 15488.10 | 34063.90 | 17565.40 | 39867.10 |
Dynamic Range (dB) | 70.72 | 71.63 | 70.80 | 71.87 |
Dynamic Range (Bits) | 11.75 | 11.90 | 11.76 | 11.94 |
Gain (e-/ADU) | 0.17 | 0.39 | 0.17 | 0.40 |
Blackfly S BFS-U3-20S4M Spectral Response Curve

Blackfly S BFS-U3-20S4C Spectral Response Curve