EMVA 1288 Imaging Performance
Measurements are taken based on guidelines in the EMVA 1288 standard; the full definition can be found at EMVA.org. Camera settings are: maximum bit depth, 16-bit pixel format, and ISP disabled. The center wavelength is 525 nm unless otherwise noted. Results are captured at room temperature (20°C).
Blackfly S BFS-U3-23S6M | Blackfly S BFS-U3-23S6C | |
---|---|---|
Resolution | 1920x1200 | 1920x1200 |
Sensor | Sony IMX249, CMOS, 1/1.2 | Sony IMX249, CMOS, 1/1.2 |
Pixel Size (µm) | 5.86 | 5.86 |
Firmware Version | 2402.0.562.0 | 2402.0.562.0 |
ADC Bit Depth | 12 | 12 |
Quantum Efficiency Mono (% at 525 nm) | 70.87 | N/A |
Quantum Efficiency Blue (% at 470 nm) | N/A | 57.50 |
Quantum Efficiency Green (% at 525 nm) | N/A | 64.66 |
Quantum Efficiency Red (% at 630 nm) | N/A | 40.11 |
Temporal Dark Noise (Read Noise) (e-) | 6.58 | 6.52 |
Temporal Dark Noise (Read Noise) (DN) | 13.08 | 13.00 |
Signal to Noise Ratio Maximum (dB) | 45.40 | 45.45 |
Signal to Noise Ratio Maximum (Bits) | 7.54 | 7.55 |
Absolute Sensitivity Threshold (γ) | 10.63 | 11.47 |
Absolute Sensitivity Threshold (e-) | 7.53 | 7.48 |
Saturation Capacity (Well Depth) (e-) | 34707 | 35075 |
Saturation Capacity (Well Depth) (γ) | 48974 | 53773 |
Dynamic Range (dB) | 73.27 | 73.42 |
Dynamic Range (Bits) | 12.17 | 12.20 |
Gain (e-/ADU) | 0.54 | 0.54 |
Blackfly S BFS-U3-23S6M Spectral Response Curve

Blackfly S BFS-U3-23S6C Spectral Response Curve